카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
511
Hallite
Single Acting Piston Seals
511
Inch
Powered by
CAD모델 선택
{hallite/single_act_piston_seals/511/in/511i.prj},{NB=HALLITE 8819310},{CNSORDERNO=8819310},{DD1=2.750},{D1=4.000},{SL=0.625},{L1=0.688},{CNSMAT=Polyurethane (Black) - NBR},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[인치]
TOL1P
Piston Spigot Tolerance
[인치]
TOL1R
Gland Bore Tolerance
[인치]
D1
Bore Diameter ØD1
[인치]
TOL2P
Bore Tolerance
[인치]
TOL2R
Rod Tolerance
[인치]
SL
Seal Cross Section (S)
[인치]
L1
Length L1
[인치]
TOL3P
Groove Width Tolerance
[인치]
TOL3R
Groove Width Tolerance
[인치]
CNSMAT
Material
ⁿ/ₐ
HALLITE 8920810
8920810
0.062
+0.000 / -0.002
+0.002 / -0.000
0.312
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8900810
8900810
0.125
+0.000 / -0.002
+0.002 / -0.000
0.375
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8900811
8900811
0.125
+0.000 / -0.002
+0.002 / -0.000
0.375
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800110
8800110
0.188
+0.000 / -0.002
+0.002 / -0.000
0.438
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800111
8800111
0.188
+0.000 / -0.002
+0.002 / -0.000
0.438
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800210
8800210
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800211
8800211
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800212
8800212
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8899710
8899710
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8899711
8899711
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8899712
8899712
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8824710
8824710
0.313
+0.000 / -0.003
+0.003 / -0.000
0.812
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8824711
8824711
0.313
+0.000 / -0.003
+0.003 / -0.000
0.812
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8902810
8902810
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8902811
8902811
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8902812
8902812
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8800410
8800410
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800411
8800411
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800412
8800412
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8800416
8800416
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Hallite 361 TPU - NBR
HALLITE 8824910
8824910
0.375
+0.000 / -0.004
+0.004 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8824911
8824911
0.375
+0.000 / -0.004
+0.004 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8865810
8865810
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8865811
8865811
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8865812
8865812
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성