카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Metal Buffers / with screw
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Metal Buffers
with screw
Powered by
CAD모델 선택
{halder/normalien/maschinenelemente/eh_2515/eh_2515_3/eh_2515_3_asmtab.prj},{NB=EH 25150.0231 Gummi-Metall-Puffer},{BESTNR=25150.0231},{BESTNRX=2515.231},{AUS=mit Schraube},{D1=30},{L1=15},{D2=M8},{NDM=8.000},{L2=20},{S=2.0},{T=-},{FED=142},{BESTA=534},{FW=3.75},{G=45.00},{S2X=7.425},{D3X=13.000},{D4X=6.000},{PPATH=eh_2515_3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
±1.5
[mm]
L1
±1.5
[mm]
D2
Weight
ⁿ/ₐ
L2
[mm]
S
[mm]
FED
Spring rate ~
[N / mm]
BESTA
Load capacity max.
[N]
FW
Springrange ~
[mm]
G
weight
[g]
EH 25150.0203 Rubber Meta...
25150.0203
with screw
8
8
M3
6
1.0
35
70
2.00
1.41
EH 25150.0206 Rubber Meta...
25150.0206
with screw
10
10
M4
10
1.2
36
89
2.50
2.99
EH 25150.0207 Rubber Meta...
25150.0207
with screw
10
15
M4
10
1.2
16
60
3.75
3.50
EH 25150.0208 Rubber Meta...
25150.0208
with screw
15
10
M4
10
1.4
79
198
2.50
6.00
EH 25150.0209 Rubber Meta...
25150.0209
with screw
15
15
M4
10
1.4
33
125
3.75
7.00
EH 25150.0210 Rubber Meta...
25150.0210
with screw
15
20
M4
10
1.4
29
145
5.00
8.00
EH 25150.0221 Rubber Meta...
25150.0221
with screw
20
15
M6
18
2.0
94
352
3.75
18.00
EH 25150.0222 Rubber Meta...
25150.0222
with screw
20
20
M6
18
2.0
52
260
5.00
25.00
EH 25150.0223 Rubber Meta...
25150.0223
with screw
20
25
M6
18
2.0
50
310
6.25
20.00
EH 25150.0226 Rubber Meta...
25150.0226
with screw
25
15
M6
18
2.0
183
687
3.75
28.00
EH 25150.0227 Rubber Meta...
25150.0227
with screw
25
20
M6
18
2.0
120
602
5.00
32.00
EH 25150.0228 Rubber Meta...
25150.0228
with screw
25
30
M6
18
2.0
75
562
7.50
39.00
EH 25150.0231 Rubber Meta...
25150.0231
with screw
30
15
M8
20
2.0
142
534
3.75
45.00
EH 25150.0232 Rubber Meta...
25150.0232
with screw
30
30
M8
20
2.0
112
843
7.50
58.00
EH 25150.0241 Rubber Meta...
25150.0241
with screw
40
20
M8
23
2.0
300
1500
5.00
80.00
EH 25150.0242 Rubber Meta...
25150.0242
with screw
40
30
M8
23
2.0
204
1527
7.50
95.00
EH 25150.0243 Rubber Meta...
25150.0243
with screw
40
40
M8
23
2.0
162
1620
10.00
100.00
EH 25150.0251 Rubber Meta...
25150.0251
with screw
50
20
M10
28
2.0
718
3589
5.00
130.00
EH 25150.0252 Rubber Meta...
25150.0252
with screw
50
30
M10
28
2.0
343
2570
7.50
150.00
EH 25150.0253 Rubber Meta...
25150.0253
with screw
50
40
M10
28
2.0
244
2436
10.00
170.00
EH 25150.0254 Rubber Meta...
25150.0254
with screw
50
50
M10
28
2.0
176
2198
12.50
195.00
EH 25150.0261 Rubber Meta...
25150.0261
with screw
60
30
M10
28
2.0
453
3400
7.50
210.00
EH 25150.0262 Rubber Meta...
25150.0262
with screw
60
40
M10
28
2.0
330
3300
10.00
236.00
EH 25150.0271 Rubber Meta...
25150.0271
with screw
70
45
M10
27
3.0
356
4000
11.25
380.00
EH 25150.0276 Rubber Meta...
25150.0276
with screw
75
40
M12
37
3.0
450
4500
10.00
410.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성