카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24420. - Adjustable Clamping Levers with axial bearing from stainless steel, with female thread
Halder
Standard Parts
Operating Elements
EH 24420. Adjustable Clamping Levers with axial bearing from stainless steel, with female thread
Powered by
CAD모델 선택
{halder/normalien/bedienteile/eh_24420_klemheb_innengew/eh_24420_asmtab.prj},{NB=EH 24420.1310 Verstellbare Klemmhebel},{BESTNR=24420.1310},{AUS=mit Innengewinde, orange},{D1=30},{D2=M12},{D3=35},{H1=56.5},{H2=82},{H3=5.0},{L2=108},{T1=26.5},{T2=6.6},{G=359},{COL=1},{PPATH=eh_24420_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
T1
min.
[mm]
T2
[mm]
G
Weight
[g]
EH 24420.1010 Adjustable ...
24420.1010
with female thread, orang...
18
M6
24
34.5
50
3.0
62
12.5
5.0
99
EH 24420.1110 Adjustable ...
24420.1110
with female thread, orang...
22
M8
25
39.5
56
3.5
74
14.0
4.2
140
EH 24420.1210 Adjustable ...
24420.1210
with female thread, orang...
25
M10
30
46.5
66
4.0
89
18.0
5.4
207
EH 24420.1310 Adjustable ...
24420.1310
with female thread, orang...
30
M12
35
56.5
82
5.0
108
26.5
6.6
359
EH 24420.1012 Adjustable ...
24420.1012
with female thread, black
18
M6
24
34.5
50
3.0
62
12.5
5.0
99
EH 24420.1112 Adjustable ...
24420.1112
with female thread, black
22
M8
25
39.5
56
3.5
74
14.0
4.2
140
EH 24420.1212 Adjustable ...
24420.1212
with female thread, black
25
M10
30
46.5
66
4.0
89
18.0
5.4
207
EH 24420.1312 Adjustable ...
24420.1312
with female thread, black
30
M12
35
56.5
82
5.0
108
26.5
6.6
359
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성