660 - DIN 1899 S-KLEINSTBOHRER
Gühring
Bohren
Bohren ins Volle
Spiralbohrer mit Zylinderschaft
Powered by
CAD모델 선택
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_660.prj},{NB=660 0.640},{J21=660 0.640},{A11=0.640},{C12=1},{B3=5.600},{B4=3.300},{B5=25},{B6=4.200},{B71=MIN},{C3=1.000},{D1=2},{D7=0.001},{E1=118},{B7=0.200},{C4=19.300},{D3=27},{H22=0},{BLD=1},{ID12000=9006600006400},{ID12100=0},{C14=0},{C15=5},{C2=10},{C33=-0.010},{D4=4.250},{F8=1},{G31=0},{G34=5.000},{G5=0},{H21=0},{J7=0},{J23=S-KLEINSTBOHRER},{J22=HSS-E-PM S-KLEINSTBOHRER DIN 1899RN},{J3=GG},{H3=HSS-E-PM},{J1=DIN 1899},{J8=BVB},{C11=ZYL},{NSM=DIN4000-81},{F1=R},{H11=HSS-E-PM},{H5=TIN},{D2=R},{J6=ZYL00100105$$$$},{J61=ZYL01F1000$$$$},{DATE=2017-08-09},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9006600006400.dxf},{ID10003=9006600006400.stp},{ID10004=9006600006400_prop.xml}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
J21
Identifizierende Bestellnummer
ⁿ/ₐ
J23
Produktbeschreibung
ⁿ/ₐ
J22
Produktbezeichnung
ⁿ/ₐ
J3
Firmenkennung
ⁿ/ₐ
H3
Schneidstoff, Herstellerbezeichnung
ⁿ/ₐ
J1
Normnummer
ⁿ/ₐ
J8
Bearbeitungsverfahren
ⁿ/ₐ
A11
Schneidendurchmesser min.
ⁿ/ₐ
C11
Aufnahmetyp, maschinenseitig
ⁿ/ₐ
C12
Aufnahmeform, maschinenseitig
ⁿ/ₐ
B3
Kraglänge
[mm]
B4
Nutzlänge
[mm]
B5
Gesamtlänge
[mm]
B6
Spannutenlänge
[mm]
B71
Funktionslänge
[mm]
C3
Aufnahmedurchmesser, maschinenseitig
[mm]
D1
Anzahl Schneiden
ⁿ/ₐ
D7
Masse (Gewicht)
[kg]
NSM
Normnummer Sachmerkmal
ⁿ/ₐ
E1
Winkel (Spitzen-, Senkwinkel)
[Grad]
F1
Schneidrichtung
ⁿ/ₐ
H11
Normbezeichnung Schneidstoff, Hauptanwendung
ⁿ/ₐ
H5
Beschichtung
ⁿ/ₐ
B7
Abstand Schneidecke zu Schneidenspitze
[mm]
C4
Schaftlänge
[mm]
D2
Drallrichtung
ⁿ/ₐ
D3
Drallwinkel
[Grad]
H22
Kühlschmierstoffaustritt
ⁿ/ₐ
BLD
Bildkennung
ⁿ/ₐ
J6
Trennstellencodierung, maschinenseitig
ⁿ/ₐ
J61
Trennstellencodierung, maschinenseitig ISO 13399
ⁿ/ₐ
660 0.160
660 0.160
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.160
ZYL
1
2.900
0.900
25
1.100
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
22.000
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.170
660 0.170
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.170
ZYL
1
2.900
0.900
25
1.100
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
22.100
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.180
660 0.180
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.180
ZYL
1
2.900
0.900
25
1.100
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
22.100
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.190
660 0.190
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.190
ZYL
1
2.900
0.800
25
1.100
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
22.100
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.200
660 0.200
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.200
ZYL
1
3.200
1.200
25
1.500
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.700
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.210
660 0.210
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.210
ZYL
1
3.200
1.200
25
1.500
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.700
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.220
660 0.220
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.220
ZYL
1
3.200
1.200
25
1.500
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.700
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.230
660 0.230
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.230
ZYL
1
3.200
1.200
25
1.500
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.800
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.240
660 0.240
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.240
ZYL
1
3.200
1.200
25
1.500
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.800
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.250
660 0.250
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.250
ZYL
1
3.500
1.600
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.400
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.255
660 0.255
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.255
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.400
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.260
660 0.260
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.260
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.400
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.265
660 0.265
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.265
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.400
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.270
660 0.270
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.270
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.400
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.280
660 0.280
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.280
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.500
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.290
660 0.290
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.290
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.500
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.295
660 0.295
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
DIN 1899
BVB
0.295
ZYL
1
3.500
1.500
25
1.900
24.900
1.000
2
0.001
DIN4000-81
118
R
TIN
0.100
21.500
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.300
660 0.300
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.300
ZYL
1
3.500
1.500
25
1.900
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
21.500
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.305
660 0.305
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.305
ZYL
1
4.000
2.000
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
20.900
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.310
660 0.310
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.310
ZYL
1
4.000
2.000
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
20.900
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.320
660 0.320
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.320
ZYL
1
4.000
2.000
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
20.900
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.325
660 0.325
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.325
ZYL
1
4.000
2.000
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
20.900
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.330
660 0.330
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.330
ZYL
1
4.000
1.900
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.100
20.900
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.340
660 0.340
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.340
ZYL
1
4.000
1.900
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.200
21.000
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
660 0.350
660 0.350
S-KLEINSTBOHRER
HSS-E-PM S-KLEINSTBOHRER ...
GG
HSS-E-PM
DIN 1899
BVB
0.350
ZYL
1
4.000
1.900
25
2.400
1.000
2
0.001
DIN4000-81
118
R
HSS-E-PM
TIN
0.200
21.000
R
27
0
1
ZYL00100105$$$$
ZYL01F1000$$$$
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성