카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 751.1 KL - Fork joints, Type KL, Pin with KL-shaft safety
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN 751.1
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_1/gn751_1_kl.prj},{NB=Gabelgelenk GN 751.1-8-16-M8-KL},{IDNR=},{PARTNUMBER=GN 751.1-8-16-M8-KL},{NORMNR=GN 751.1},{FORM=KL},{D1=8},{L1=16},{D2=M8},{A=16},{B=8},{D3=14},{L2=32},{L3=42},{L4=8.0},{SW=12},{SMB=3400},{MATERIAL=Stahl},{WEIGHT=0.0200},{CTN=73182900},{ROHS=YES},{VERS=5.000},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H9/h11
[mm]
L1
[mm]
D2
Clamping kits
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
SMB
Statische Belastbarkeit FA
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751.1-5-10-...
GN 751.1-5-10-M5-KL
5
10
M5
10
5
9
20
26
4.0
7
800
0.0120
73182900
YES
Fork joint GN 751.1-5-20-...
GN 751.1-5-20-M5-KL
5
20
M5
10
5
9
30
36
4.0
7
800
0.0900
73182900
YES
Fork joint GN 751.1-6-12-...
GN 751.1-6-12-M6-KL
6
12
M6
12
6
10
24
31
5.5
9
2400
0.0140
73182900
YES
Fork joint GN 751.1-6-24-...
GN 751.1-6-24-M6-KL
6
24
M6
12
6
10
36
43
5.5
9
2400
0.0264
73182900
YES
Fork joint GN 751.1-8-16-...
GN 751.1-8-16-M8-KL
8
16
M8
16
8
14
32
42
8.0
12
3400
0.0200
73182900
YES
Fork joint GN 751.1-8-32-...
GN 751.1-8-32-M8-KL
8
32
M8
16
8
14
48
58
8.0
12
3400
0.0640
73182900
YES
Fork joint GN 751.1-10-20...
GN 751.1-10-20-M10-KL
10
20
M10
20
10
18
40
52
11.5
16
6000
0.0920
73182900
YES
Fork joint GN 751.1-10-40...
GN 751.1-10-40-M10-KL
10
40
M10
20
10
18
60
72
11.5
16
6000
0.1100
73182900
YES
Fork joint GN 751.1-12-24...
GN 751.1-12-24-M12-KL
12
24
M12
24
12
20
48
62
14.0
18
14000
0.0120
73182900
YES
Fork joint GN 751.1-12-48...
GN 751.1-12-48-M12-KL
12
48
M12
24
12
20
72
86
14.0
18
14000
0.0210
73182900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성