카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2087.73. - Guide bush with collar, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Standard parts for mould making
Guide elements
Guide bushes
with collar
Powered by
CAD모델 선택
{fibro/normalien/l/3_1/3_1_2/3_1_2_1/2087_73.prj},{NB=2087.73.040.060},{DOC=2087_73_pdf},{D1=40.000},{D2=50.000},{D3=60.000},{L3=6.000},{L1=60},{R1=4.000},{R2=2.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
L3
[mm]
L2
Installation length
[mm]
L4
ⁿ/ₐ
R1
[mm]
R2
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2087.73.025.043
2087.73.025.043
25.000
35.000
40.000
7.500
24
11.5
3.000
2.000
0.196
84879090
2087.73.030.043
2087.73.030.043
30.000
42.000
47.000
7.500
24
11.5
3.000
2.000
0.278
84879090
2087.73.040.060
2087.73.040.060
40.000
50.000
60.000
6.000
35.5
18.5
4.000
2.000
0.390
84879090
2087.73.050.077
2087.73.050.077
50.000
63.000
72.000
8.000
44.5
24.5
4.000
3.000
0.842
84879090
2087.73.060.078
2087.73.060.078
60.000
80.000
86.000
7.500
49
21.5
3.000
3.000
1.516
84879090
2087.73.063.095
2087.73.063.095
63.000
80.000
90.000
8.000
55.5
31.5
4.000
3.000
1.657
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성