카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
244.1. - FIBROFLEX®-Elastomer spring for FIBROFLEX®-Spring system
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
FIBROFLEX®-springs
FIBROFLEX® spring systems
Powered by
CAD모델 선택
{fibro/normalien/f/f03/f03_01/244-1.prj},{NB=244.1.20.6},{DOC=244_1_pdf},{FH=90 Shore A},{D1=20.000},{FORM=6},{D2=8.500},{D3=26.000},{L0=10.000},{FMAX=3.000},{FMAXN=2650.000},{ZTC=39172900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
FH
Spring hardness
ⁿ/ₐ
D1
External diameter
[mm]
FORM
Shore A-Härte
ⁿ/ₐ
D2
Inside diameter
[mm]
D3
[mm]
L0
Length
[mm]
FMAX
Federweg max.
[mm]
FMAXN
Federkraft max.
[N]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
244.1.16.5
244.1.16.5
80 Shore A
16.000
5
6.500
20.000
7.500
2.600
1060.000
39172900
0.0013
244.1.20.5
244.1.20.5
80 Shore A
20.000
5
8.500
26.000
10.000
3.500
1580.000
39172900
0.0028
244.1.25.5
244.1.25.5
80 Shore A
25.000
5
10.500
32.000
12.500
4.300
2670.000
39172900
0.0054
244.1.32.5
244.1.32.5
80 Shore A
32.000
5
13.500
40.000
15.000
5.200
4500.000
39172900
0.0106
244.1.40.5
244.1.40.5
80 Shore A
40.000
5
13.500
50.000
17.500
6.100
7200.000
39172900
0.0208
244.1.16.6
244.1.16.6
90 Shore A
16.000
6
6.500
20.000
7.500
2.200
1900.000
39172900
0.0014
244.1.20.6
244.1.20.6
90 Shore A
20.000
6
8.500
26.000
10.000
3.000
2650.000
39172900
0.0029
244.1.25.6
244.1.25.6
90 Shore A
25.000
6
10.500
32.000
12.500
3.700
4400.000
39172900
0.0056
244.1.32.6
244.1.32.6
90 Shore A
32.000
6
13.500
40.000
15.000
4.500
6550.000
39172900
0.0110
244.1.40.6
244.1.40.6
90 Shore A
40.000
6
13.500
50.000
17.500
5.200
11200.000
39172900
0.0216
244.1.16.7
244.1.16.7
95 Shore A
16.000
7
6.500
20.000
7.500
1.900
2500.000
39172900
0.0014
244.1.20.7
244.1.20.7
95 Shore A
20.000
7
8.500
26.000
10.000
2.500
3500.000
39172900
0.0029
244.1.25.7
244.1.25.7
95 Shore A
25.000
7
10.500
32.000
12.500
3.100
4500.000
39172900
0.0057
244.1.32.7
244.1.32.7
95 Shore A
32.000
7
13.500
40.000
15.000
3.900
7800.000
39172900
0.0112
244.1.40.7
244.1.40.7
95 Shore A
40.000
7
13.500
50.000
17.500
4.400
13500.000
39172900
0.0220
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성