카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2081.45. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_02/2081_45_asmtab.prj},{NB=2081.45.032.10},{DOC=2081_45_pdf},{D1=32.000},{TOL=10},{D2=40.000},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{D8=53.000},{A=24.400},{A1=36.400},{L1=93.000},{L2=37.000},{L3=56.000},{L=120.000},{K=3.000},{PPATH=d05_02_02_99/2081_45__asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
D4
[mm]
D5
External diameter
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
L3
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2081.45.024.10
2081.45.024.10
24.000
30.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
80.000
30.000
50.000
95.000
0.492
84879090
2081.45.025.10
2081.45.025.10
25.000
31.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
80.000
30.000
50.000
95.000
0.462
84879090
2081.45.030.10
2081.45.030.10
30.000
38.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
37.000
56.000
120.000
0.661
84879090
2081.45.032.10
2081.45.032.10
32.000
40.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
37.000
56.000
120.000
0.571
84879090
2081.45.038.10
2081.45.038.10
38.000
46.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
110.000
47.000
63.000
140.000
1.073
84879090
2081.45.040.10
2081.45.040.10
40.000
48.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
110.000
47.000
63.000
140.000
0.945
84879090
2081.45.048.10
2081.45.048.10
48.000
56.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
131.000
60.000
71.000
160.000
1.854
84879090
2081.45.050.10
2081.45.050.10
50.000
58.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
131.000
60.000
71.000
160.000
1.670
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성