카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2140.02. - Set screw
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Clamping devices
Accessories
Powered by
CAD모델 선택
{fibro/normalien/c/c03/c03_12/2140_02.prj},{NB=2140.02.12},{DOC=2140_02_pdf},{M=12.000},{MN=M12},{D2=20.000},{D3=36.000},{K=10.000},{L=48.000},{DI=8.000},{ZTC=73181588}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BC
Order No.
ⁿ/ₐ
M
Thread
[mm]
MN
Thread
[mm]
D2
[mm]
D3
Base diameter
[mm]
K
[mm]
L
Length
[mm]
DI
Innensechskant
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2140.02.10
2140.02.10
10.000
M10
16.000
30.000
8.000
39.000
6.000
0.049
73181588
2140.02.12
2140.02.12
12.000
M12
20.000
36.000
10.000
48.000
8.000
0.089
73181588
2140.02.16
2140.02.16
16.000
M16
25.000
42.000
13.000
55.000
10.000
0.162
73181588
2140.02.20
2140.02.20
20.000
M20
25.000
50.000
16.000
69.000
12.000
0.286
73181588
2140.02.24
2140.02.24
24.000
M24
34.000
60.000
20.000
87.000
14.000
0.515
73181588
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성