카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.22. - Ring block with position lock
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Ring blocks
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_11/2131_22.prj},{NB=2131.22.016(0)},{DOC=2131_22_pdf},{D2=16.000},{T=3.000},{W=0},{A=67.000},{B=16.000},{C=5.000},{D=48.000},{D1=18.000},{E=136.000},{F=0.000},{G=30.000},{H=50.000},{J=0.000},{K=178.000},{M=34.000},{N=16.000},{Y=10.9},{P=71.000},{GEW=1.126},{ZTC=73269094}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BC
Order No.
ⁿ/ₐ
MN
Male thread
[mm]
T
Nenntragfähigkeit
[t]
A
Ring diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
[mm]
Y
Strength class
ⁿ/ₐ
P
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2131.22.016
2131.22.016
M16
3.000
67.000
16.000
5.000
48.000
18.000
136.000
0.000
30.000
50.000
0.000
178.000
34.000
16.000
10.9
71.000
1.126
73269094
2131.22.020
2131.22.020
M20
10.000
102.000
22.000
6.000
65.000
30.000
143.000
78.000
50.000
45.000
8.000
213.000
120.000
25.000
12.9
100.000
4.718
73269094
2131.22.030
2131.22.030
M30
16.000
131.000
30.000
8.000
90.000
46.000
198.000
104.000
70.000
63.000
10.000
270.000
170.000
32.000
12.9
134.000
13.310
73269094
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성