카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.25. - Universal rotary safety eyebolt with oval ring
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_25.prj},{NB=2131.25.020(90)},{DOC=2131_25_pdf},{T=2.5},{F=30.000},{M=20.000},{W=90},{A=13.000},{B=75.000},{C=40.000},{D=61.000},{E=135.000},{G=61.000},{SW=55.000},{GEW=1.281},{ZTC=73159000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
T
Nenntragfähigkeit
[t]
D2
Male thread
[mm]
F
[mm]
A
[mm]
B
[mm]
C
Ösenbreite
[mm]
D
[mm]
E
[mm]
G
[mm]
SW
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2131.25.012
2131.25.012
0.63
M12
18.000
9.000
65.000
35.000
40.000
105.000
41.000
36.000
0.379
73159000
2131.25.016
2131.25.016
1.5
M16
24.000
11.000
65.000
35.000
46.000
115.000
50.000
41.000
0.618
73159000
2131.25.020
2131.25.020
2.5
M20
30.000
13.000
75.000
40.000
61.000
135.000
61.000
55.000
1.281
73159000
2131.25.024
2131.25.024
4.0
M24
36.000
16.000
95.000
45.000
78.000
172.000
77.000
70.000
2.564
73159000
2131.25.030
2131.25.030
5.0
M30
45.000
21.000
130.000
60.000
95.000
223.000
93.000
85.000
4.955
73159000
2131.25.036
2131.25.036
8.0
M36
54.000
24.000
140.000
65.000
100.000
242.000
102.000
90.000
6.504
73159000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성