카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2130.11. - Lifter stud VDI 3366
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Lifter studs
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_04/2130_11.prj},{NB=2130.11.040},{DOC=2130_11_pdf},{ANZ=2},{D1=32.000},{D2=17.500},{D4=26.000},{F=40.000},{L2=10.000},{L3=32.000},{L4=16.000},{L5=120.000},{L6=46.000},{T=17.500},{TL=2000.000},{D=50.000},{R1=10.000},{R2=15.000},{R4=20.000},{GEW=1.110},{ZTC=82073010},{R3=3.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BC
Order No.
ⁿ/ₐ
ANZ
Number of screw holes
ⁿ/ₐ
D1
Lifter diameter
[mm]
D2
[mm]
D4
[mm]
F
Square
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
Length
[mm]
L6
[mm]
T
[mm]
TL
Lifting capacity
[kg]
R1
[mm]
R2
[mm]
R4
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2130.11.020
2130.11.020
2
16.000
9.000
15.000
20.000
6.000
20.000
10.000
80.000
34.000
9.000
320.000
6.000
10.000
12.000
0.192
82073010
2130.11.025
2130.11.025
2
20.000
11.000
18.000
25.000
8.000
25.000
10.000
90.000
37.000
11.000
630.000
8.000
12.000
12.000
0.330
82073010
2130.11.035
2130.11.035
2
25.000
13.500
20.000
35.000
8.000
30.000
12.000
100.000
38.000
13.000
1250.000
10.000
15.000
15.000
0.702
82073010
2130.11.040
2130.11.040
2
32.000
17.500
26.000
40.000
10.000
32.000
16.000
120.000
46.000
17.500
2000.000
10.000
15.000
20.000
1.110
82073010
2130.11.050
2130.11.050
2
40.000
22.000
33.000
50.000
10.000
40.000
18.000
140.000
54.000
21.500
3200.000
12.500
20.000
20.000
1.966
82073010
2130.11.060
2130.11.060
2
50.000
26.000
40.000
60.000
12.000
45.000
22.000
160.000
59.000
25.500
5000.000
12.500
20.000
25.000
3.232
82073010
2130.11.080
2130.11.080
4
63.000
22.000
33.000
80.000
12.000
50.000
20.000
200.000
78.000
21.500
8000.000
15.000
25.000
35.000
7.627
82073010
2130.11.100
2130.11.100
4
80.000
26.000
40.000
100.000
15.000
65.000
25.000
250.000
100.000
25.500
12500.000
20.000
35.000
55.000
15.180
82073010
2130.11.120
2130.11.120
4
100.000
33.000
48.000
120.000
15.000
80.000
30.000
300.000
125.000
32.000
20000.000
25.000
40.000
55.000
26.230
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성