카탈로그: EXMAR
생성됨: 21.02.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGSV-..L/S - Bulkhead connectors with counter nut, ISO 8434-1-BHS+LN
EXMAR
Connectors
Tube connectors
Powered by
CAD모델 선택
{exmar/bodies/tube_bodies/xgsv_l_s.prj},{NB=XGSV-42L KM 707.1501.420.20 16},{TYPE=XGSV-42L KM},{MATNR=707.1501.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L=77.0},{L2=19.0},{L3=36.0},{SW2=60},{SW3=65},{E=36.0},{KG=827}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
SW2
SW Stutzen
[mm]
SW3
SW Kontermutter
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGSV-06L KM 707.1501.060....
XGSV-06L KM
707.1501.060.20
L
500
6
12x1.5
48.0
7.0
27.0
17
17
4.0
46
XGSV-08L KM 707.1501.080....
XGSV-08L KM
707.1501.080.20
L
500
8
14x1.5
49.0
8.0
27.0
19
19
6.0
59
XGSV-10L KM 707.1501.100....
XGSV-10L KM
707.1501.100.20
L
500
10
16x1.5
52.0
10.0
28.0
22
22
8.0
78
XGSV-12L KM 707.1501.120....
XGSV-12L KM
707.1501.120.20
L
400
12
18x1.5
53.0
10.0
29.0
24
24
10.0
91
XGSV-15L KM 707.1501.150....
XGSV-15L KM
707.1501.150.20
L
400
15
22x1.5
57.0
12.0
31.0
27
30
12.0
147
XGSV-18L KM 707.1501.180....
XGSV-18L KM
707.1501.180.20
L
400
18
26x1.5
61.0
13.5
32.5
32
36
15.0
203
XGSV-22L KM 707.1501.220....
XGSV-22L KM
707.1501.220.20
L
250
22
30x2.0
66.0
16.5
34.5
36
41
19.0
286
XGSV-28L KM 707.1501.280....
XGSV-28L KM
707.1501.280.20
L
250
28
36x2.0
69.0
18.5
35.5
41
46
24.0
384
XGSV-35L KM 707.1501.350....
XGSV-35L KM
707.1501.350.20
L
250
35
45x2.0
76.0
18.5
36.5
50
55
30.0
609
XGSV-42L KM 707.1501.420....
XGSV-42L KM
707.1501.420.20
L
250
42
52x2.0
77.0
19.0
36.0
60
65
36.0
827
XGSV-06S KM 707.1501.060....
XGSV-06S KM
707.1501.060.30
S
800
6
14x1.5
55.0
12.0
29.0
19
19
4.0
75
XGSV-08S KM 707.1501.080....
XGSV-08S KM
707.1501.080.30
S
800
8
16x1.5
56.0
13.0
29.0
22
22
5.0
100
XGSV-10S KM 707.1501.100....
XGSV-10S KM
707.1501.100.30
S
800
10
18x1.5
59.0
14.5
29.5
24
24
7.0
125
XGSV-12S KM 707.1501.120....
XGSV-12S KM
707.1501.120.30
S
630
12
20x1.5
60.0
14.5
30.5
27
27
8.0
159
XGSV-14S KM 707.1501.140....
XGSV-14S KM
707.1501.140.30
S
630
14
22x1.5
65.0
17.0
32.0
30
30
10.0
200
XGSV-16S KM 707.1501.160....
XGSV-16S KM
707.1501.160.30
S
630
16
24x1.5
65.0
16.5
31.5
32
32
12.0
222
XGSV-20S KM 707.1501.200....
XGSV-20S KM
707.1501.200.30
S
420
20
30x2.0
72.0
17.5
33.5
41
41
16.0
382
XGSV-25S KM 707.1501.250....
XGSV-25S KM
707.1501.250.30
S
420
25
36x2.0
79.0
20.0
35.0
46
46
20.0
548
XGSV-30S KM 707.1501.300....
XGSV-30S KM
707.1501.300.30
S
420
30
42x2.0
86.0
21.5
37.5
50
50
25.0
703
XGSV-38S KM 707.1501.380....
XGSV-38S KM
707.1501.380.30
S
420
38
52x2.0
91.0
22.0
37.0
65
65
32.0
1169
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on t...
EXMAR
27.09.2022
XWSV-..L/S - Bulkhead elbow connectors with counter nut, ISO 8434-1-BHE+LN
EXMAR
28.03.2023
XTV-..L/S - T connectors, ISO 8434-1-T
EXMAR
28.03.2023
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
UEM-..L/S - Nuts
EXMAR
03.03.2023
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
GSV-..L/S - Bulkhead fittings, ISO 8434-1-BHSC+LN
EXMAR
28.03.2023
XWV-..L/S - Elbow connectors, ISO 8434-1-E
EXMAR
28.03.2023
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on ta...
EXMAR
27.09.2022
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
XGEV-..L-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성