카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43950 - Tige filetée longueur 1 mètre - NFE 25136 - Acier classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Tiges filetées
Classe 10.9
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/tige_filete/classe_10.9/43950.prj},{NB=emile_maurin_4395018},{REF=4395018},{MAT=Acier brut classe 8.8},{D=18},{P=2.50},{D3=14.933},{L=1000},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
P
[mm]
D3
[mm]
L
[mm]
Emile Maurin 439504
439504
Acier brut classe 8.8
4
0.70
3.141
1000
Emile Maurin 439505
439505
Acier brut classe 8.8
5
0.80
4.019
1000
Emile Maurin 439506
439506
Acier brut classe 8.8
6
1.00
4.773
1000
Emile Maurin 439508
439508
Acier brut classe 8.8
8
1.25
6.466
1000
Emile Maurin 4395010
4395010
Acier brut classe 8.8
10
1.50
8.160
1000
Emile Maurin 4395012
4395012
Acier brut classe 8.8
12
1.75
9.853
1000
Emile Maurin 4395014
4395014
Acier brut classe 8.8
14
2.00
11.546
1000
Emile Maurin 4395016
4395016
Acier brut classe 8.8
16
2.00
13.546
1000
Emile Maurin 4395018
4395018
Acier brut classe 8.8
18
2.50
14.933
1000
Emile Maurin 4395020
4395020
Acier brut classe 8.8
20
2.50
16.933
1000
Emile Maurin 4395022
4395022
Acier brut classe 8.8
22
2.50
18.933
1000
Emile Maurin 4395024
4395024
Acier brut classe 8.8
24
3.00
20.319
1000
Emile Maurin 4395027
4395027
Acier brut classe 8.8
27
3.00
23.319
1000
Emile Maurin 4395030
4395030
Acier brut classe 8.8
30
3.50
25.706
1000
Emile Maurin 4395033
4395033
Acier brut classe 8.8
33
3.50
28.706
1000
Emile Maurin 4395036
4395036
Acier brut classe 8.8
36
4.00
31.093
1000
Emile Maurin 4395039
4395039
Acier brut classe 8.8
39
4.00
34.093
1000
Emile Maurin 4395042
4395042
Acier brut classe 8.8
42
4.50
36.479
1000
Emile Maurin 4395048
4395048
Acier brut classe 8.8
48
5.00
41.866
1000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
02070 - Fixture feet with internal thread
norelem
30.05.2024
Model 78601 - Twolock® CS hexagon nut with contact lock washer - Alcalin zi...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
07240 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
norelem
30.05.2024
Reference 43941 - Threaded rod 1 meter - NFE 25136 8.8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010G5A - Hexagon nut - ISO 4032 8 class geomet® 500a
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43940 - Threaded rod 1 meter - NFE 25136 8.8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
24005 - Trapezoidal thread flange nuts single-start, RH or LH thread
norelem
26.06.2024
07217 - Hexagon nuts with flange EN 1661
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성