카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 20700G5A - Vis à tête hexagonale entierement filetée - ISO 4017 - Acier classe 10.9 Geomet®
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
10.9 class
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_10.9/20700g5a.prj},{NB=emile_maurin_20700G5A 14X55},{REF=20700G5A 14X55},{DXL=14x55},{MAT=Acier brut classe 10.9},{D=14},{L=55},{S=21},{K=8.8},{D3=11.546},{P=2.000},{A=6.000},{C=0.600},{DA=15.700},{DW=19.370},{E=23.360},{R=0.600},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
Emile Maurin 20700G5A 6X1...
20700G5A 6X12
6x12
Acier brut classe 10.9
6
12
10
4.0
Emile Maurin 20700G5A 6X2...
20700G5A 6X20
6x20
Acier brut classe 10.9
6
20
10
4.0
Emile Maurin 20700G5A 6X2...
20700G5A 6X25
6x25
Acier brut classe 10.9
6
25
10
4.0
Emile Maurin 20700G5A 6X5...
20700G5A 6X50
6x50
Acier brut classe 10.9
6
50
10
4.0
Emile Maurin 20700G5A 8X1...
20700G5A 8X12
8x12
Acier brut classe 10.9
8
12
13
5.3
Emile Maurin 20700G5A 8X1...
20700G5A 8X16
8x16
Acier brut classe 10.9
8
16
13
5.3
Emile Maurin 20700G5A 8X2...
20700G5A 8X20
8x20
Acier brut classe 10.9
8
20
13
5.3
Emile Maurin 20700G5A 8X2...
20700G5A 8X25
8x25
Acier brut classe 10.9
8
25
13
5.3
Emile Maurin 20700G5A 8X3...
20700G5A 8X30
8x30
Acier brut classe 10.9
8
30
13
5.3
Emile Maurin 20700G5A 8X3...
20700G5A 8X35
8x35
Acier brut classe 10.9
8
35
13
5.3
Emile Maurin 20700G5A 8X4...
20700G5A 8X40
8x40
Acier brut classe 10.9
8
40
13
5.3
Emile Maurin 20700G5A 8X5...
20700G5A 8X50
8x50
Acier brut classe 10.9
8
50
13
5.3
Emile Maurin 20700G5A 8X6...
20700G5A 8X60
8x60
Acier brut classe 10.9
8
60
13
5.3
Emile Maurin 20700G5A 8X7...
20700G5A 8X70
8x70
Acier brut classe 10.9
8
70
13
5.3
Emile Maurin 20700G5A 8X8...
20700G5A 8X80
8x80
Acier brut classe 10.9
8
80
13
5.3
Emile Maurin 20700G5A 8X9...
20700G5A 8X90
8x90
Acier brut classe 10.9
8
90
13
5.3
Emile Maurin 20700G5A 10X...
20700G5A 10X16
10x16
Acier brut classe 10.9
10
16
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X20
10x20
Acier brut classe 10.9
10
20
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X22
10x22
Acier brut classe 10.9
10
22
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X25
10x25
Acier brut classe 10.9
10
25
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X30
10x30
Acier brut classe 10.9
10
30
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X35
10x35
Acier brut classe 10.9
10
35
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X40
10x40
Acier brut classe 10.9
10
40
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X60
10x60
Acier brut classe 10.9
10
60
16
6.4
Emile Maurin 20700G5A 10X...
20700G5A 10X70
10x70
Acier brut classe 10.9
10
70
16
6.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 22010G5A - Hexagon nut - ISO 4032 8 class geomet® 500a
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20800 - Hexagon head screw half thread - ISO 4014 - 10.9 class - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20700 - Hexagon head screw full thread - ISO 4017 10.9 class - Pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 22110 - Hexagon nut - ISO 4032 10 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200G5A - Rondelle plate moyenne M - ISO 7089 - Acier 200HV - Geome...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 20800G5A - Vis à tête hexagonale partiellement filetée - Acier class...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성