카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVB.7 - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVB.6 - DVB.7
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dvb_6_dvb_7/dvb_7.prj},{NB=Vibration-damping elements DVB.7-38-35-M10-70},{PARTNUMBER=432531},{DESCRIPTION=DVB.7-38-35-M10-70},{DIM01=38},{DIM02=35},{DIM03=M10},{DIM03X=10.000},{DIM04=30},{DIM05=10},{WEIGHT=},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
432301
DVB.7-20-17-M5-40
20
17
M5
10
5
Vibration-damping element...
432101
DVB.7-20-17-M5-55
20
17
M5
10
5
Vibration-damping element...
432501
DVB.7-20-17-M5-70
20
17
M5
10
5
Vibration-damping element...
432302
DVB.7-20-17-M6-40
20
17
M6
10
6
Vibration-damping element...
432102
DVB.7-20-17-M6-55
20
17
M6
10
6
Vibration-damping element...
432502
DVB.7-20-17-M6-70
20
17
M6
10
6
Vibration-damping element...
432303
DVB.7-25-17-M6-40
25
17
M6
19
6
Vibration-damping element...
432103
DVB.7-25-17-M6-55
25
17
M6
19
6
Vibration-damping element...
432503
DVB.7-25-17-M6-70
25
17
M6
19
6
Vibration-damping element...
432311
DVB.7-32-22-M8-40
32
22
M8
24
8
Vibration-damping element...
432111
DVB.7-32-22-M8-55
32
22
M8
24
8
Vibration-damping element...
432511
DVB.7-32-22-M8-70
32
22
M8
24
8
Vibration-damping element...
432321
DVB.7-38-35-M8-40
38
35
M8
30
8
Vibration-damping element...
432121
DVB.7-38-35-M8-55
38
35
M8
30
8
Vibration-damping element...
432521
DVB.7-38-35-M8-70
38
35
M8
30
8
Vibration-damping element...
432331
DVB.7-38-35-M10-40
38
35
M10
30
10
Vibration-damping element...
432131
DVB.7-38-35-M10-55
38
35
M10
30
10
Vibration-damping element...
432531
DVB.7-38-35-M10-70
38
35
M10
30
10
Vibration-damping element...
432341
DVB.7-43-50-M10-40
43
50
M10
30
10
Vibration-damping element...
432141
DVB.7-43-50-M10-55
43
50
M10
30
10
Vibration-damping element...
432541
DVB.7-43-50-M10-70
43
50
M10
30
10
Vibration-damping element...
432351
DVB.7-50-20-M10-40
50
20
M10
40
10
Vibration-damping element...
432151
DVB.7-50-20-M10-55
50
20
M10
40
10
Vibration-damping element...
432551
DVB.7-50-20-M10-70
50
20
M10
40
10
Vibration-damping element...
432361
DVB.7-60-40-M10-40
60
40
M10
40
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성