카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 4 - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dva/dva_4.prj},{NB=Vibration-damping elements DVA.4-50-50-M10-28-404},{PARTNUMBER=415463},{DESCRIPTION=DVA.4-50-50-M10-28-40},{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=28},{WEIGHT=155},{D=10},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
415201
DVA.4-8-8-M3-6-40
8
8
M3
6
3
Vibration-damping element...
412700
DVA.4-8-8-M3-6-55
8
8
M3
6
3
Vibration-damping element...
417901
DVA.4-8-8-M3-6-70
8
8
M3
6
3
Vibration-damping element...
415205
DVA.4-8-13-M3-6-40
8
13
M3
6
1
Vibration-damping element...
412699
DVA.4-8-13-M3-6-55
8
13
M3
6
1
Vibration-damping element...
417905
DVA.4-8-13-M3-6-70
8
13
M3
6
1
Vibration-damping element...
415211
DVA.4-10-10-M4-10-40
10
10
M4
10
2
Vibration-damping element...
412701
DVA.4-10-10-M4-10-55
10
10
M4
10
2
Vibration-damping element...
417911
DVA.4-10-10-M4-10-70
10
10
M4
10
2
Vibration-damping element...
415221
DVA.4-10-15-M4-10-40
10
15
M4
10
3
Vibration-damping element...
412703
DVA.4-10-15-M4-10-55
10
15
M4
10
3
Vibration-damping element...
417921
DVA.4-10-15-M4-10-70
10
15
M4
10
3
Vibration-damping element...
415223
DVA.4-10-20-M4-10-40
10
20
M4
10
3
Vibration-damping element...
412705
DVA.4-10-20-M4-10-55
10
20
M4
10
3
Vibration-damping element...
417923
DVA.4-10-20-M4-10-70
10
20
M4
10
3
Vibration-damping element...
415231
DVA.4-15-10-M4-10-40
15
10
M4
10
4
Vibration-damping element...
412706
DVA.4-15-10-M4-10-55
15
10
M4
10
4
Vibration-damping element...
417931
DVA.4-15-10-M4-10-70
15
10
M4
10
4
Vibration-damping element...
415241
DVA.4-15-15-M4-10-40
15
15
M4
10
5
Vibration-damping element...
412709
DVA.4-15-15-M4-10-55
15
15
M4
10
5
Vibration-damping element...
417941
DVA.4-15-15-M4-10-70
15
15
M4
10
5
Vibration-damping element...
415251
DVA.4-15-20-M4-10-40
15
20
M4
10
7
Vibration-damping element...
412711
DVA.4-15-20-M4-10-55
15
20
M4
10
7
Vibration-damping element...
417951
DVA.4-15-20-M4-10-70
15
20
M4
10
7
Vibration-damping element...
415261
DVA.4-15-30-M4-10-40
15
30
M4
10
9
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성