카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 1 - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dva/dva_1.prj},{NB=Vibration-damping elements DVA.1-50-50-M10-28-40 1},{PARTNUMBER=414041 },{DESCRIPTION=DVA.1-50-50-M10-28-40 },{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=28},{WEIGHT=195},{D=10},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
413801
DVA.1-8-8-M3-6-40
8
8
M3
6
4
Vibration-damping element...
411101
DVA.1-8-8-M3-6-55
8
8
M3
6
4
Vibration-damping element...
416501
DVA.1-8-8-M3-6-70
8
8
M3
6
4
Vibration-damping element...
413803
DVA.1-8-13-M3-6-40
8
13
M3
6
2
Vibration-damping element...
411003
DVA.1-8-13-M3-6-55
8
13
M3
6
2
Vibration-damping element...
416503
DVA.1-8-13-M3-6-70
8
13
M3
6
2
Vibration-damping element...
413811
DVA.1-10-10-M4-10-40
10
10
M4
10
5
Vibration-damping element...
411121
DVA.1-10-10-M4-10-55
10
10
M4
10
5
Vibration-damping element...
416511
DVA.1-10-10-M4-10-70
10
10
M4
10
5
Vibration-damping element...
413821
DVA.1-10-15-M4-10-40
10
15
M4
10
6
Vibration-damping element...
411131
DVA.1-10-15-M4-10-55
10
15
M4
10
6
Vibration-damping element...
416521
DVA.1-10-15-M4-10-70
10
15
M4
10
6
Vibration-damping element...
413823
DVA.1-10-20-M4-10-40
10
20
M4
10
3
Vibration-damping element...
411133
DVA.1-10-20-M4-10-55
10
20
M4
10
3
Vibration-damping element...
416523
DVA.1-10-20-M4-10-70
10
20
M4
10
3
Vibration-damping element...
413831
DVA.1-15-8-M4-10-40
15
8
M4
10
7
Vibration-damping element...
411141
DVA.1-15-8-M4-10-55
15
8
M4
10
7
Vibration-damping element...
416531
DVA.1-15-8-M4-10-70
15
8
M4
10
7
Vibration-damping element...
413841
DVA.1-15-10-M4-10-40
15
10
M4
10
8
Vibration-damping element...
411151
DVA.1-15-10-M4-10-55
15
10
M4
10
8
Vibration-damping element...
416541
DVA.1-15-10-M4-10-70
15
10
M4
10
8
Vibration-damping element...
413851
DVA.1-15-15-M4-10-40
15
15
M4
10
10
Vibration-damping element...
411161
DVA.1-15-15-M4-10-55
15
15
M4
10
10
Vibration-damping element...
416551
DVA.1-15-15-M4-10-70
15
15
M4
10
10
Vibration-damping element...
413861
DVA.1-15-20-M4-10-40
15
20
M4
10
12
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성