카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425.3 - Bügelgriffe, ohne Gewinde, zum Anschweißen
Elesa+Ganter
U-handles
GN 425.3
GN 425.3 NI
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn425_3/gn425_3_st/gn425_3_st.prj},{NB=Buegelgriff GN 425.3-12-125-ST},{PARTNUMBER=GN 425.3-12-125-ST},{D1=12},{L=125},{D2=4},{AUSWAHL=125,160,200},{H=51},{R=14},{T=6},{WEIGHT=0.1742},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length l ±0.25
[mm]
D2
H12
[mm]
H
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet ''U'' handle GN 4...
GN 425.3-8-64-ST
8
64
3
35
10
5
0.0449
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-8-88-ST
8
88
3
35
10
5
0.0549
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-8-100-ST
8
100
3
35
10
5
0.0595
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-10-100-ST
10
100
3
43
12
5
0.1000
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-10-125-ST
10
125
3
43
12
5
0.1120
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-10-160-ST
10
160
3
43
12
5
0.1250
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-12-125-ST
12
125
4
51
14
6
0.1742
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-12-160-ST
12
160
4
51
14
6
0.1900
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-12-200-ST
12
200
4
51
14
6
0.2424
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-16-125-ST
16
125
4
59
18
6
0.3100
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-16-160-ST
16
160
4
59
18
6
0.3800
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-16-200-ST
16
200
4
59
18
6
0.4400
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-20-200-ST
20
200
5
68
22
8
0.6800
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.3-20-250-ST
20
250
5
68
22
8
0.8200
83024900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성