카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 241 - Tube Connectors, Aluminum, with screw, stainless steel
Elesa+Ganter
Tube clamp connectors
GN 241
Powered by
CAD모델 선택
{elesa_ganter/tube_clamps_connectors/gn241/gn_241_2.prj},{NB=Muffen-Klemmverbinder GN 241-B40-60-2-BL},{PARTNUMBER=GN 241-B40-60-2-BL},{FORMVIS=D1},{FORMX= 1, 'D1', 2, 'S'},{D=B40},{B=40.000},{S=-},{V=40.000},{KS=Klemmschrauben mit Innensechskant},{D2=M 8},{NDM=8.000},{KDM=6.464},{AA=4.500},{K=60},{L1=79.0},{L2=59},{L3=58},{Z=M8-50},{L4=63 | 78},{S2=0.000},{S22=0.000},{A=0.000},{B2=0.000},{C=0.000},{D3=0.000},{E=0.000},{F=0.000},{G=0.000},{H=0.000},{I=0.000},{J=0.000},{JJ=0.000},{K2=0.000},{M=0.000},{N=0.000},{S3=0.000},{O=0.000},{P2=0.000},{ZX=0.000},{OB=blank},{KLEMM=GN 911-M 8-55},{MAT=Aluminium},{WEIGHT=0.3534},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube connector joint GN 2...
GN 241-B20-50-2-BL
B20
-
50
68.0
46
48
M8-35
63 | 78
blank
0.1900
76090000
YES
Tube connector joint GN 2...
GN 241-B20-50-2-SW
B20
-
50
68.0
46
48
M8-35
63 | 78
black
0.1900
76090000
YES
Tube connector joint GN 2...
GN 241-V20-50-2-BL
-
V20
50
68.0
46
48
M8-35
63 | 78
blank
0.2100
76090000
YES
Tube connector joint GN 2...
GN 241-V20-50-2-SW
-
V20
50
68.0
46
48
M8-35
63 | 78
black
0.2100
76090000
YES
Tube connector joint GN 2...
GN 241-B25-50-2-BL
B25
-
50
68.0
46
48
M8-35
63 | 78
blank
0.1950
76090000
YES
Tube connector joint GN 2...
GN 241-B25-50-2-SW
B25
-
50
68.0
46
48
M8-35
63 | 78
black
0.1950
76090000
YES
Tube connector joint GN 2...
GN 241-V25-50-2-BL
-
V25
50
68.0
46
48
M8-35
63 | 78
blank
0.1800
76090000
YES
Tube connector joint GN 2...
GN 241-V25-50-2-SW
-
V25
50
68.0
46
48
M8-35
63 | 78
black
0.1800
76090000
YES
Tube connector joint GN 2...
GN 241-B30-50-2-BL
B30
-
50
68.0
46
48
M8-35
63 | 78
blank
0.1900
76090000
YES
Tube connector joint GN 2...
GN 241-B30-50-2-SW
B30
-
50
68.0
46
48
M8-35
63 | 78
black
0.1900
76090000
YES
Tube connector joint GN 2...
GN 241-V30-50-2-BL
-
V30
50
68.0
46
48
M8-35
63 | 78
blank
0.1800
76090000
YES
Tube connector joint GN 2...
GN 241-V30-50-2-SW
-
V30
50
68.0
46
48
M8-35
63 | 78
black
0.1800
76090000
YES
Tube connector joint GN 2...
GN 241-B30-60-2-BL
B30
-
60
79.0
59
58
M8-50
63 | 78
blank
0.3896
76090000
YES
Tube connector joint GN 2...
GN 241-B30-60-2-SW
B30
-
60
79.0
59
58
M8-50
63 | 78
black
0.3896
76090000
YES
Tube connector joint GN 2...
GN 241-V30-60-2-BL
-
V30
60
79.0
59
58
M8-50
63 | 78
blank
0.3600
76090000
YES
Tube connector joint GN 2...
GN 241-V30-60-2-SW
-
V30
60
79.0
59
58
M8-50
63 | 78
black
0.3600
76090000
YES
Tube connector joint GN 2...
GN 241-B32-60-2-BL
B32
-
60
79.0
59
58
M8-50
63 | 78
blank
0.3800
76090000
YES
Tube connector joint GN 2...
GN 241-B32-60-2-SW
B32
-
60
79.0
59
58
M8-50
63 | 78
black
0.3800
76090000
YES
Tube connector joint GN 2...
GN 241-B35-60-2-BL
B35
-
60
79.0
59
58
M8-50
63 | 78
blank
0.3600
76090000
YES
Tube connector joint GN 2...
GN 241-B35-60-2-SW
B35
-
60
79.0
59
58
M8-50
63 | 78
black
0.3600
76090000
YES
Tube connector joint GN 2...
GN 241-V35-60-2-BL
-
V35
60
79.0
59
58
M8-50
63 | 78
blank
0.3496
76090000
YES
Tube connector joint GN 2...
GN 241-V35-60-2-SW
-
V35
60
79.0
59
58
M8-50
63 | 78
black
0.3496
76090000
YES
Tube connector joint GN 2...
GN 241-B40-60-2-BL
B40
-
60
79.0
59
58
M8-50
63 | 78
blank
0.3534
76090000
YES
Tube connector joint GN 2...
GN 241-B40-60-2-SW
B40
-
60
79.0
59
58
M8-50
63 | 78
black
0.3534
76090000
YES
Tube connector joint GN 2...
GN 241-V40-60-2-BL
-
V40
60
79.0
59
58
M10-60
78 | 92
blank
0.3200
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성