카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 146 - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
Tube clamp connectors
GN 146
Powered by
CAD모델 선택
{elesa_ganter/tube_clamps_connectors/gn146/gn_146_2.prj},{NB=Flansch-Klemmverbinder GN 146-B40-56-2-SW},{PARTNUMBER=GN 146-B40-56-2-SW},{D11=40},{K=56},{D2=8.50},{NDM=10},{KDM=8.157},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{X2=52},{Y1=108},{Y2=82},{P=3.000},{L23=46.000},{RR1=3.000},{R1=10.000},{RX=126.100},{LX=20.000},{RRX=1.500},{MX=36.430},{L3X=46.000},{RR2=1.500},{V1=28.000},{SW1=17.500},{SW1D=11.000},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{SHX=0.400},{SHY=0.400},{XX=1.000},{SW2=8.000},{SW2D=5.000},{LL=35.000},{ML=11.400},{MH=14.000},{MY1=1.600},{MX1=1.600},{SW3=16.000},{VERS=2},{X=33.840},{Y=34.090},{L22=46.000},{WEIGHT=0.4350},{D1=B40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-35},{L3=78 | 92},{KH=GN 911-M10-40}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
Bore
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Connector Clamp G...
GN 146-B20-40-2-BL
B20
40
6.50
62
40
30
7
52
35
70
53
M8-25
-
blank
0.1940
76090000
YES
Flanged Connector Clamp G...
GN 146-B20-40-2-SW
B20
40
6.50
62
40
30
7
52
35
70
53
M8-25
-
black
0.1940
76090000
YES
Flanged Connector Clamp G...
GN 146-B25-40-2-BL
B25
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1790
76090000
YES
Flanged Connector Clamp G...
GN 146-B25-40-2-SW
B25
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1790
76090000
YES
Flanged Connector Clamp G...
GN 146-B30-40-2-BL
B30
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1600
76090000
YES
Flanged Connector Clamp G...
GN 146-B30-40-2-SW
B30
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1600
76090000
YES
Flanged Connector Clamp G...
GN 146-B30-56-2-BL
B30
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
blank
0.5000
76090000
YES
Flanged Connector Clamp G...
GN 146-B30-56-2-SW
B30
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
black
0.5000
76090000
YES
Flanged Connector Clamp G...
GN 146-B32-56-2-BL
B32
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
blank
0.4760
76090000
YES
Flanged Connector Clamp G...
GN 146-B32-56-2-SW
B32
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
black
0.4760
76090000
YES
Flanged Connector Clamp G...
GN 146-B35-56-2-BL
B35
56
8.50
83
56
42
10
78
52
108
82
M10-35
92
blank
0.4600
76090000
YES
Flanged Connector Clamp G...
GN 146-B35-56-2-SW
B35
56
8.50
83
56
42
10
78
52
108
82
M10-35
92
black
0.4600
76090000
YES
Flanged Connector Clamp G...
GN 146-B40-56-2-BL
B40
56
8.50
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4350
76090000
YES
Flanged Connector Clamp G...
GN 146-B40-56-2-SW
B40
56
8.50
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4350
76090000
YES
Flanged Connector Clamp G...
GN 146-B40-65-2-BL
B40
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
blank
0.8000
76090000
YES
Flanged Connector Clamp G...
GN 146-B40-65-2-SW
B40
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
black
0.8000
76090000
YES
Flanged Connector Clamp G...
GN 146-B42-65-2-BL
B42
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7600
76090000
YES
Flanged Connector Clamp G...
GN 146-B42-65-2-SW
B42
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
black
0.7600
76090000
YES
Flanged Connector Clamp G...
GN 146-B45-65-2-BL
B45
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.7360
76090000
YES
Flanged Connector Clamp G...
GN 146-B45-65-2-SW
B45
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.7360
76090000
YES
Flanged Connector Clamp G...
GN 146-B48-65-2-BL
B48
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6940
76090000
YES
Flanged Connector Clamp G...
GN 146-B48-65-2-SW
B48
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6940
76090000
YES
Flanged Connector Clamp G...
GN 146-B50-65-2-BL
B50
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6500
76090000
YES
Flanged Connector Clamp G...
GN 146-B50-65-2-SW
B50
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6500
76090000
YES
Flanged Connector Clamp G...
GN 146-B50-80-2-BL
B50
80
11.00
112
80
60
14
110
74
154
118
M10-50
-
blank
1.3200
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성