카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ISO 7379 NI - Stainless steel-Shoulder screws with collar
Elesa+Ganter
Machine elements
ISO 7379
ISO 7379 NI
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/iso7379/iso7379_ni/iso_7379_ni.prj},{NB=Edelstahl-Passschraube ISO 7379-8-M6-50-NI},{PARTNUMBER=ISO 7379-8-M6-50-NI},{D1=8},{D2=M6},{NDM=6.000},{L1=50},{L1X=16,20,25,30,40,50,60},{D3=13},{L2=11.0},{L3=5.5},{L3X=5.5},{SW=4.0},{R1=0.400},{D11=3.800},{R2=0.400},{L11=2.000},{SWT=3.300},{CHAM=0.600},{L22=3.50000},{D22=2.200},{R3=0.600},{R4=0.600},{WEIGHT=0.0255},{CTN=73181562},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless steel-Shoulder ...
ISO 7379-4-M3-4-NI
4
M3
4
7
7.0
3.0
2.0
0.0015
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-5-NI
4
M3
5
7
7.0
3.0
2.0
0.0015
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-6-NI
4
M3
6
7
7.0
3.0
2.0
0.0016
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-8-NI
4
M3
8
7
7.0
3.0
2.0
0.0018
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-10-NI
4
M3
10
7
7.0
3.0
2.0
0.0020
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-12-NI
4
M3
12
7
7.0
3.0
2.0
0.0020
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-16-NI
4
M3
16
7
7.0
3.0
2.0
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-5-NI
5
M4
5
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-6-NI
5
M4
6
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-8-NI
5
M4
8
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-10-NI
5
M4
10
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-12-NI
5
M4
12
9
8.0
4.0
2.5
0.0040
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-16-NI
5
M4
16
9
8.0
4.0
2.5
0.0045
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-20-NI
5
M4
20
9
8.0
4.0
2.5
0.0053
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-25-NI
5
M4
25
9
8.0
4.0
2.5
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-30-NI
5
M4
30
9
8.0
4.0
2.5
0.0070
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-10-NI
6
M5
10
10
9.5
4.5
3.0
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-12-NI
6
M5
12
10
9.5
4.5
3.0
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-16-NI
6
M5
16
10
9.5
4.5
3.0
0.0070
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-20-NI
6
M5
20
10
9.5
4.5
3.0
0.0080
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-25-NI
6
M5
25
10
9.5
4.5
3.0
0.0100
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-30-NI
6
M5
30
10
9.5
4.5
3.0
0.0100
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-40-NI
6
M5
40
10
9.5
4.5
3.0
0.0120
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-50-NI
6
M5
50
10
9.5
4.5
3.0
0.0140
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-60-NI
6
M5
60
10
9.5
4.5
3.0
0.0140
73181562
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성