카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 708.1 A - Clamping bolts with rubber pressure pad, Type A, straight pressure pad
Elesa+Ganter
Toggle, power and hook clamps
GN 708.1
GN 708.1 ST
Powered by
CAD모델 선택
{elesa_ganter/hook_toggle_and_power_clamps/gn708_1/gn708_1_st/gn_708_1_asmtab.prj},{NB=Andrueckschraube GN 708.1-M6-55-A-ST (0)},{PARTNUMBER=GN 708.1-M6-55-A-ST},{D1=M6},{D1X=6},{L=55},{LX=35,55,65},{ABSTAND=0.0},{D2=13},{H=12},{M=3.2},{R=10},{PPATH=gn_708_1_asmtpl.prj},{WEIGHT=0.0160},{CTN=40169991},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
H
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping bolt GN 708.1-M4...
GN 708.1-M4-23-A-ST
M4
23
8
5
2.2
0.0040
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-30-A-ST
M4
30
8
5
2.2
0.0050
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-33-A-ST
M4
33
8
10
2.2
0.0057
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-43-A-ST
M4
43
8
10
2.2
0.0066
40169991
YES
Clamping bolt GN 708.1-M5...
GN 708.1-M5-45-A-ST
M5
45
10
11
2.7
0.0096
40169991
YES
Clamping bolt GN 708.1-M5...
GN 708.1-M5-55-A-ST
M5
55
10
11
2.7
0.0110
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-35-A-ST
M6
35
13
12
3.2
0.0120
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-55-A-ST
M6
55
13
12
3.2
0.0160
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-65-A-ST
M6
65
13
12
3.5
0.0180
40169991
YES
Clamping bolt GN 708.1-M8...
GN 708.1-M8-43-A-ST
M8
43
16
18
4.0
0.0250
40169991
YES
Clamping bolt GN 708.1-M8...
GN 708.1-M8-68-A-ST
M8
68
16
18
4.0
0.0290
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-50-A-ST
M10
50
20
21
5.0
0.0510
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-77-A-ST
M10
77
20
21
5.0
0.0550
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-97-A-ST
M10
97
20
21
5.0
0.0736
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M12-100-A-ST
M12
100
25
24
6.0
0.1106
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M12-130-A-ST
M12
130
25
24
6.0
0.1316
40169991
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성