카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 927.4 - Clamping levers with eccentrical cam with threaded stud, Type A, Plastic contact plate with setting nut
Elesa+Ganter
Clamping levers
GN 927.4
GN 927.4 S
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/gn927_4/gn927_4_s/gn927_4_s_a_asmtab.prj},{NB=Exzenterspanner mit Schraube GN 927.4-82-M6-20-A-S(clamped)},{PARTNUMBER=GN 927.4-82-M6-20-A-S},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3MIN=19.5},{L3=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{L6=19.5},{T=12},{FARBE=silber},{PPATH=gn927_4_s_a_asmtpl.prj},{WEIGHT=0.1180},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
Thread
ⁿ/ₐ
L2
in clamping position
ⁿ/ₐ
B
[mm]
D3
[mm]
D4
[mm]
H
Stroke at 90° lever movement
[mm]
L3
in clamping position
[mm]
L4
Adjustable range
[mm]
L5
in clamping position
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping lever with eccen...
GN 927.4-44-M4-12-A-B
44
M4
12
12
12
15
0.50
13.2
2.0
2.2
black
0.0288
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-12-A-O
44
M4
12
12
12
15
0.50
13.2
2.0
2.2
orange
0.0288
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-12-A-R
44
M4
12
12
12
15
0.50
13.2
2.0
2.2
red
0.0288
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-12-A-S
44
M4
12
12
12
15
0.50
13.2
2.0
2.2
silver
0.0288
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-16-A-B
44
M4
16
12
12
15
0.50
13.2
2.0
2.2
black
0.0292
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-16-A-O
44
M4
16
12
12
15
0.50
13.2
2.0
2.2
orange
0.0292
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-16-A-R
44
M4
16
12
12
15
0.50
13.2
2.0
2.2
red
0.0292
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-16-A-S
44
M4
16
12
12
15
0.50
13.2
2.0
2.2
silver
0.0292
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-20-A-B
44
M4
20
12
12
15
0.50
13.2
2.0
2.2
black
0.0282
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-20-A-O
44
M4
20
12
12
15
0.50
13.2
2.0
2.2
orange
0.0282
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-20-A-R
44
M4
20
12
12
15
0.50
13.2
2.0
2.2
red
0.0282
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-20-A-S
44
M4
20
12
12
15
0.50
13.2
2.0
2.2
silver
0.0282
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-25-A-B
44
M4
25
12
12
15
0.50
13.2
2.0
2.2
black
0.0299
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-25-A-O
44
M4
25
12
12
15
0.50
13.2
2.0
2.2
orange
0.0299
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-25-A-R
44
M4
25
12
12
15
0.50
13.2
2.0
2.2
red
0.0299
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-25-A-S
44
M4
25
12
12
15
0.50
13.2
2.0
2.2
silver
0.0299
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-30-A-B
44
M4
30
12
12
15
0.50
13.2
2.0
2.2
black
0.0303
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-30-A-O
44
M4
30
12
12
15
0.50
13.2
2.0
2.2
orange
0.0303
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-30-A-R
44
M4
30
12
12
15
0.50
13.2
2.0
2.2
red
0.0303
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M4-30-A-S
44
M4
30
12
12
15
0.50
13.2
2.0
2.2
silver
0.0303
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M5-12-A-B
44
M5
12
12
12
15
0.50
13.2
2.0
2.2
black
0.0280
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M5-12-A-O
44
M5
12
12
12
15
0.50
13.2
2.0
2.2
orange
0.0280
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M5-12-A-R
44
M5
12
12
12
15
0.50
13.2
2.0
2.2
red
0.0280
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M5-12-A-S
44
M5
12
12
12
15
0.50
13.2
2.0
2.2
silver
0.0280
84879090
YES
Clamping lever with eccen...
GN 927.4-44-M5-16-A-B
44
M5
16
12
12
15
0.50
13.2
2.0
2.2
black
0.0305
84879090
YES
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성