카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EWN-SST-p - Wing nuts with stainless steel stud
Elesa+Ganter
Clamping knobs
EWN.
EWN.SST-p
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/ewn_combi/ewn_sst_p/ewn_sst_p_asmtab.prj},{NB=Wing nuts with stainless steel stud EWN.48 SST-p-M8x30-C2},{PARTNUMBER=224551-C2},{DESCRIPTION=EWN.48 SST-p-M8x30-C2},{DIM01=47},{D2=0.000},{D3=0.000},{L3=0.000},{DIM02=M8},{DIM03=24},{DIM04=13.5},{DIM05=30},{DIM06=5.5},{DIM07=7},{NDM=8.000},{KDM=6.466},{DIM08=11},{WEIGHT=22},{R=0.922},{G=0.416},{B=0.039},{H=5.97},{C=2},{DESCRIPTIONX=1},{PPATH=ewn_sst_p_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
b
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts with stainless ...
224441-C1
EWN.40 SST-p-M5x16 -C1
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C17
EWN.40 SST-p-M5x16 -C17
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C2
EWN.40 SST-p-M5x16 -C2
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C3
EWN.40 SST-p-M5x16 -C3
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C4
EWN.40 SST-p-M5x16 -C4
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C5
EWN.40 SST-p-M5x16 -C5
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C6
EWN.40 SST-p-M5x16 -C6
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224443-C1
EWN.40 SST-p-M5x20 -C1
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C17
EWN.40 SST-p-M5x20 -C17
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C2
EWN.40 SST-p-M5x20 -C2
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C3
EWN.40 SST-p-M5x20 -C3
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C4
EWN.40 SST-p-M5x20 -C4
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C5
EWN.40 SST-p-M5x20 -C5
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C6
EWN.40 SST-p-M5x20 -C6
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224453-C1
EWN.40 SST-p-M6x20 -C1
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C17
EWN.40 SST-p-M6x20 -C17
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C2
EWN.40 SST-p-M6x20 -C2
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C3
EWN.40 SST-p-M6x20 -C3
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C4
EWN.40 SST-p-M6x20 -C4
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C5
EWN.40 SST-p-M6x20 -C5
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C6
EWN.40 SST-p-M6x20 -C6
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224457-C1
EWN.40 SST-p-M6x30 -C1
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C17
EWN.40 SST-p-M6x30 -C17
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C2
EWN.40 SST-p-M6x30 -C2
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C3
EWN.40 SST-p-M6x30 -C3
40
M6
20
13.5
30
4.0
6
11
9
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
VC.692-SST-p-SV - Knobs with locking thrust pad
Elesa+Ganter
21.06.2024
EWN-SST-p - ELESA-Wing nuts with stainless steel stud
Elesa
26.09.2023
EWN-SST-P-LP - ELESA-Wing nuts
Elesa
26.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성