카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F2-H - Soft polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F2-H
Powered by
CAD모델 선택
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f2_h/re_f2_h_asmtab.prj},{NB=Soft polyurethane wheels RE.F2-125-SSL-H},{CODE=452422},{DESCRIPTION=RE.F2-125-SSL-H},{DIM01=125},{DIM02=73},{DIM03=87},{DIM04=40},{DIM05=170},{DIM06=140},{DIM07=110},{DIM08=11},{DIM09=105},{DIM10=105},{DIM11=70},{DIM12=-},{DIM13=3500},{DIM14=3500},{WEIGHT=2330},{X=MIN},{PPATH=assemblies/re_f2_h_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
l3
[mm]
DIM05
H
[mm]
DIM06
B
[mm]
DIM07
L
[mm]
DIM08
s
[mm]
DIM09
b1
[mm]
DIM10
b2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
Rolling resistance
[N]
DIM14
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Soft polyurethane wheels ...
452461
RE.F2-100-PSL-H
100
45
60
40
138
100
85
9
75
80
-
-
3000
3000
850
Soft polyurethane wheels ...
452462
RE.F2-125-PSL-H
125
73
87
40
170
140
110
11
105
105
-
-
3500
3500
1690
Soft polyurethane wheels ...
452463
RE.F2-160-PSL-H
160
73
87
50
205
140
110
11
105
105
-
-
5500
5500
2110
Soft polyurethane wheels ...
452464
RE.F2-200-PSL-H
200
73
87
50
250
140
110
11
105
105
-
-
7000
7000
2850
Soft polyurethane wheels ...
452421
RE.F2-100-SSL-H
100
45
60
40
138
100
85
9
75
80
46
-
3000
3000
1350
Soft polyurethane wheels ...
452422
RE.F2-125-SSL-H
125
73
87
40
170
140
110
11
105
105
70
-
3500
3500
2330
Soft polyurethane wheels ...
452423
RE.F2-160-SSL-H
160
73
87
50
205
140
110
11
105
105
70
-
5500
5500
2600
Soft polyurethane wheels ...
452424
RE.F2-200-SSL-H
200
73
87
50
250
140
110
11
105
105
70
-
7000
7000
4310
Soft polyurethane wheels ...
452441
RE.F2-100-SSF-H
100
45
60
40
138
100
85
9
75
80
46
123
3000
3000
1520
Soft polyurethane wheels ...
452442
RE.F2-125-SSF-H
125
73
87
40
170
140
110
11
105
105
70
126
3500
3500
2860
Soft polyurethane wheels ...
452443
RE.F2-160-SSF-H
160
73
87
50
205
140
110
11
105
105
70
126
5500
5500
4170
Soft polyurethane wheels ...
452444
RE.F2-200-SSF-H
200
73
87
50
250
140
110
11
105
105
70
126
7000
7000
4910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성