카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCK. - Latch-type knobs
Elesa
GENERAL CATALOGUE
Latches
Latches with handles
VCK.
Powered by
CAD모델 선택
{elesa/general_catalogue/12/1_latches_with_handles/vck/vck_.prj},{NB=Latch-type knobs VCK.60-54+G-D},{CODE=68451},{DESCRIPTION=VCK.60-54+G-D},{DIM01=60},{DIM02=45},{DIM03=37},{DIM04=54},{DIM05=12},{DIM06=17},{DIM07=12},{DIM08=27},{DIM09=20},{DIM10=15},{WEIGHT=225}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Decsription
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D1
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
d
[mm]
DIM08
d1
[mm]
DIM09
d2
[mm]
DIM10
h2
[mm]
WEIGHT
Weight
[g]
Latch-type knobs VCK.50-2...
68301
VCK.50-24-D
50
45
33
24
12
14
12
25
20
15
140
Latch-type knobs VCK.50-2...
68302
VCK.50-24-S
50
45
33
24
12
14
12
25
20
15
140
Latch-type knobs VCK.50-4...
68321
VCK.50-46-D
50
45
33
46
12
14
12
25
20
15
165
Latch-type knobs VCK.50-4...
68322
VCK.50-46-S
50
45
33
46
12
14
12
25
20
15
165
Latch-type knobs VCK.50-4...
68331
VCK.50-46+G-D
50
45
33
46
12
14
12
25
20
15
190
Latch-type knobs VCK.50-4...
68332
VCK.50-46+G-S
50
45
33
46
12
14
12
25
20
15
190
Latch-type knobs VCK.60-4...
68421
VCK.60-46-D
60
45
37
46
12
17
12
27
20
15
185
Latch-type knobs VCK.60-4...
68422
VCK.60-46-S
60
45
37
46
12
17
12
27
20
15
185
Latch-type knobs VCK.60-4...
68431
VCK.60-46+G-D
60
45
37
46
12
17
12
27
20
15
210
Latch-type knobs VCK.60-4...
68432
VCK.60-46+G-S
60
45
37
46
12
17
12
27
20
15
210
Latch-type knobs VCK.60-5...
68441
VCK.60-54-D
60
45
37
54
12
17
12
27
20
15
200
Latch-type knobs VCK.60-5...
68442
VCK.60-54-S
60
45
37
54
12
17
12
27
20
15
200
Latch-type knobs VCK.60-5...
68451
VCK.60-54+G-D
60
45
37
54
12
17
12
27
20
15
225
Latch-type knobs VCK.60-5...
68452
VCK.60-54+G-S
60
45
37
54
12
17
12
27
20
15
225
Latch-type knobs VCK.60-6...
68461
VCK.60-64-D
60
45
37
64
12
17
12
27
20
15
210
Latch-type knobs VCK.60-6...
68462
VCK.60-64-S
60
45
37
64
12
17
12
27
20
15
210
Latch-type knobs VCK.60-6...
68471
VCK.60-64+G-D
60
45
37
64
12
17
12
27
20
15
235
Latch-type knobs VCK.60-6...
68472
VCK.60-64+G-S
60
45
37
64
12
17
12
27
20
15
235
Latch-type knobs VCK.70-5...
68521
VCK.70-54-D
70
45
44
54
12
20
12
30
20
15
235
Latch-type knobs VCK.70-5...
68522
VCK.70-54-S
70
45
44
54
12
20
12
30
20
15
235
Latch-type knobs VCK.70-5...
68531
VCK.70-54+G-D
70
45
44
54
12
20
12
30
20
15
260
Latch-type knobs VCK.70-5...
68532
VCK.70-54+G-S
70
45
44
54
12
20
12
30
20
15
260
Latch-type knobs VCK.70-6...
68541
VCK.70-64-D
70
45
44
64
12
20
12
30
20
15
245
Latch-type knobs VCK.70-6...
68542
VCK.70-64-S
70
45
44
64
12
20
12
30
20
15
245
Latch-type knobs VCK.70-6...
68551
VCK.70-64+G-D
70
45
44
64
12
20
12
30
20
15
270
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성