카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 18-TK - ELESA-Levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 18
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/gn_18/gn18_tk_asmtab.prj},{NB=ELESA-Levelling feet GN 18-100-M16-100-C3-TK(0)},{CODE=GN.20965},{DESCRIPTION=GN 18-100-M16-100-C3-TK},{ROT=0},{DIM01=100},{DIM02=M16},{DIM03=41},{DIM04=100},{DIM05=2},{DIM06=12},{DIM07=22},{DIM08=24},{WEIGHT=440},{D1=100},{D2=M16},{L1=100},{L1X=100},{H1=-},{H1X=0},{H2=41},{H2X=41},{S=2},{SW1=-},{SW2=12},{SW1X=0},{SW2X=12},{W=22},{AUSF=TK - mit Mutter, Schlüsselfläche unten},{MAT=Edelstahl},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn18_tk_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
h2
[mm]
DIM04
l1
[mm]
DIM05
s
[mm]
DIM06
sw2
[mm]
DIM07
w
[°]
DIM08
Static load
[kN]
WEIGHT
Weight
[g]
ELESA-Levelling feet GN 1...
GN.20941
GN 18-60-M16-75-C3-TK
60
M16
37
75
2
12
32
14
239
ELESA-Levelling feet GN 1...
GN.20942
GN 18-60-M16-100-C3-TK
60
M16
37
100
2
12
32
14
272
ELESA-Levelling feet GN 1...
GN.20943
GN 18-60-M16-125-C3-TK
60
M16
37
125
2
12
32
14
305
ELESA-Levelling feet GN 1...
GN.20944
GN 18-60-M16-150-C3-TK
60
M16
37
150
2
12
32
14
341
ELESA-Levelling feet GN 1...
GN.20945
GN 18-60-M16-200-C3-TK
60
M16
37
200
2
12
32
14
404
ELESA-Levelling feet GN 1...
GN.20946
GN 18-60-M16-250-C3-TK
60
M16
37
250
2
12
32
14
470
ELESA-Levelling feet GN 1...
GN.20947
GN 18-80-M16-75-C3-TK
80
M16
39
75
2
12
26
14
312
ELESA-Levelling feet GN 1...
GN.20948
GN 18-80-M16-100-C3-TK
80
M16
39
100
2
12
26
14
345
ELESA-Levelling feet GN 1...
GN.20949
GN 18-80-M16-125-C3-TK
80
M16
39
125
2
12
26
14
378
ELESA-Levelling feet GN 1...
GN.20950
GN 18-80-M16-150-C3-TK
80
M16
39
150
2
12
26
14
414
ELESA-Levelling feet GN 1...
GN.20951
GN 18-80-M16-200-C3-TK
80
M16
39
200
2
12
26
14
477
ELESA-Levelling feet GN 1...
GN.20952
GN 18-80-M16-250-C3-TK
80
M16
39
250
2
12
26
14
543
ELESA-Levelling feet GN 1...
GN.20953
GN 18-80-M20-75-C3-TK
80
M20
39
75
2
15
26
32
358
ELESA-Levelling feet GN 1...
GN.20954
GN 18-80-M20-100-C3-TK
80
M20
39
100
2
15
26
32
410
ELESA-Levelling feet GN 1...
GN.20955
GN 18-80-M20-125-C3-TK
80
M20
39
125
2
15
26
32
461
ELESA-Levelling feet GN 1...
GN.20956
GN 18-80-M20-150-C3-TK
80
M20
39
150
2
15
26
32
516
ELESA-Levelling feet GN 1...
GN.20957
GN 18-80-M20-200-C3-TK
80
M20
39
200
2
15
26
32
616
ELESA-Levelling feet GN 1...
GN.20958
GN 18-80-M20-250-C3-TK
80
M20
39
250
2
15
26
32
719
ELESA-Levelling feet GN 1...
GN.20959
GN 18-80-M24-100-C3-TK
80
M24
41
100
2
19
26
36
519
ELESA-Levelling feet GN 1...
GN.20960
GN 18-80-M24-125-C3-TK
80
M24
41
125
2
19
26
36
594
ELESA-Levelling feet GN 1...
GN.20961
GN 18-80-M24-150-C3-TK
80
M24
41
150
2
19
26
36
669
ELESA-Levelling feet GN 1...
GN.20962
GN 18-80-M24-200-C3-TK
80
M24
41
200
2
19
26
36
818
ELESA-Levelling feet GN 1...
GN.20963
GN 18-80-M24-300-C3-TK
80
M24
41
300
2
19
26
36
1119
ELESA-Levelling feet GN 1...
GN.20964
GN 18-100-M16-75-C3-TK
100
M16
41
75
2
12
22
24
407
ELESA-Levelling feet GN 1...
GN.20965
GN 18-100-M16-100-C3-TK
100
M16
41
100
2
12
22
24
440
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 6311.4 - ELESA-Levelling elements
Elesa
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성