카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 113.11 - Ball lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.11
Powered by
CAD모델 선택
{elesa/general_catalogue/08/2_lock_pins/gn_113_11/gn113_11.prj},{NB=Ball lock pins GN 113.11-10-110 (1)},{CODE=GN.77074},{DESCRIPTION=GN 113.11-10-110},{POS=1},{DIM01=10},{DIM02=12.0},{DIM03=23.0},{DIM04=18.0},{DIM05=110},{DIM06=10},{DIM07=34.0},{DIM08=44},{DIM09=10},{DIM10=60},{WEIGHT=103},{D1=10},{L1=110},{D2=12.0},{D3=23},{D4=18.0},{L2=9.6},{L3=34.0},{L4=43.5},{AB=10},{BB=60},{VERS=4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
Mounting hole
ⁿ/ₐ
DIM10
Shear resistance
[KN]
WEIGHT
Weight
[g]
Ball lock pins GN 113.11-...
GN.77001
GN 113.11-5-10
5
5.5
17.5
13.5
10
6
26.5
33
5
14
14
Ball lock pins GN 113.11-...
GN.77002
GN 113.11-5-15
5
5.5
17.5
13.5
15
6
26.5
33
5
14
15
Ball lock pins GN 113.11-...
GN.77003
GN 113.11-5-20
5
5.5
17.5
13.5
20
6
26.5
33
5
14
17
Ball lock pins GN 113.11-...
GN.77004
GN 113.11-5-25
5
5.5
17.5
13.5
25
6
26.5
33
5
14
18
Ball lock pins GN 113.11-...
GN.77005
GN 113.11-5-30
5
5.5
17.5
13.5
30
6
26.5
33
5
14
20
Ball lock pins GN 113.11-...
GN.77006
GN 113.11-5-35
5
5.5
17.5
13.5
35
6
26.5
33
5
14
21
Ball lock pins GN 113.11-...
GN.77007
GN 113.11-5-40
5
5.5
17.5
13.5
40
6
26.5
33
5
14
23
Ball lock pins GN 113.11-...
GN.77008
GN 113.11-5-45
5
5.5
17.5
13.5
45
6
26.5
33
5
14
24
Ball lock pins GN 113.11-...
GN.77009
GN 113.11-5-50
5
5.5
17.5
13.5
50
6
26.5
33
5
14
25
Ball lock pins GN 113.11-...
GN.77010
GN 113.11-5-60
5
5.5
17.5
13.5
60
6
26.5
33
5
14
26
Ball lock pins GN 113.11-...
GN.77011
GN 113.11-5-70
5
5.5
17.5
13.5
70
6
26.5
33
5
14
27
Ball lock pins GN 113.11-...
GN.77012
GN 113.11-5-80
5
5.5
17.5
13.5
80
6
26.5
33
5
14
28
Ball lock pins GN 113.11-...
GN.77021
GN 113.11-6-10
6
7.0
17.5
13.5
10
7
26.5
33
6
21
17
Ball lock pins GN 113.11-...
GN.77022
GN 113.11-6-15
6
7.0
17.5
13.5
15
7
26.5
33
6
21
18
Ball lock pins GN 113.11-...
GN.77023
GN 113.11-6-20
6
7.0
17.5
13.5
20
7
26.5
33
6
21
19
Ball lock pins GN 113.11-...
GN.77024
GN 113.11-6-25
6
7.0
17.5
13.5
25
7
26.5
33
6
21
20
Ball lock pins GN 113.11-...
GN.77025
GN 113.11-6-30
6
7.0
17.5
13.5
30
7
26.5
33
6
21
21
Ball lock pins GN 113.11-...
GN.77026
GN 113.11-6-35
6
7.0
17.5
13.5
35
7
26.5
33
6
21
22
Ball lock pins GN 113.11-...
GN.77027
GN 113.11-6-40
6
7.0
17.5
13.5
40
7
26.5
33
6
21
23
Ball lock pins GN 113.11-...
GN.77028
GN 113.11-6-45
6
7.0
17.5
13.5
45
7
26.5
33
6
21
24
Ball lock pins GN 113.11-...
GN.77029
GN 113.11-6-50
6
7.0
17.5
13.5
50
7
26.5
33
6
21
25
Ball lock pins GN 113.11-...
GN.77030
GN 113.11-6-60
6
7.0
17.5
13.5
60
7
26.5
33
6
21
26
Ball lock pins GN 113.11-...
GN.77031
GN 113.11-6-70
6
7.0
17.5
13.5
70
7
26.5
33
6
21
29
Ball lock pins GN 113.11-...
GN.77032
GN 113.11-6-80
6
7.0
17.5
13.5
80
7
26.5
33
6
21
32
Ball lock pins GN 113.11-...
GN.77041
GN 113.11-8-10
8
9.5
23.0
18.0
10
8
34.0
44
8
38
38
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성