카탈로그: DKC
생성됨: 09.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CDE - Junction Boxes With Flanges
DKC
Ramblock
CDE
Powered by
CAD모델 선택
{dkc_europe/ram_block/cde/junction_boxes_with_flanges_asmtab.prj},{NB=R5CDE52120F(0)},{CODE=R5CDE52120F},{DES=Cassa di Derivazione con Flange 500x200x120},{DOOR=0},{H=500},{L=200},{D=120},{H1=474},{L1=174},{H2=470},{L2=170},{H3=485},{L3=170},{F=4},{L5=190},{P5=60},{G=2},{B=6},{W=5.40},{GP=IP 55 - TYPE 12},{INFO=Link Download},{INFO2=Link CDE - Istruzioni},{INFO3=Link www.dkceurope.eu},{PATTERN1X=0},{PATTERN2X=1},{HOLE1=0},{HOLE2=0},{A=0.000},{C=0},{E=0},{PPATH=junction_boxes_with_flanges_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
D
Depth
[mm]
H1
Useful frontal height
[mm]
L1
Useful frontal lenght
[mm]
H2
Useful door height
[mm]
L2
Useful door lenght
[mm]
H3
Cable panel height
[mm]
L3
Cable panel lenght
[mm]
F
Cable entry
[nr]
L5
Cable enter lenght
[mm]
P5
Cable enter thickness
[mm]
G
Internal guides
[nr]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CDE32120F
R5CDE32120F
Junction Boxes With Flang...
300
200
120
274
174
270
170
285
170
2
190
60
2
4
2.90
IP 55 - TYPE 12
R5CDE33120F
R5CDE33120F
Junction Boxes With Flang...
300
300
120
274
274
270
270
285
270
4
190
60
2
4
4.00
IP 55 - TYPE 12
R5CDE42120F
R5CDE42120F
Junction Boxes With Flang...
400
200
120
374
174
370
170
385
170
2
190
60
2
4
3.40
IP 55 - TYPE 12
R5CDE43120F
R5CDE43120F
Junction Boxes With Flang...
400
300
120
374
274
370
270
385
270
4
190
60
2
4
4.70
IP 55 - TYPE 12
R5CDE44120F
R5CDE44120F
Junction Boxes With Flang...
400
400
120
374
374
370
370
385
370
4
190
60
2
4
5.60
IP 55 - TYPE 12
R5CDE52120F
R5CDE52120F
Junction Boxes With Flang...
500
200
120
474
174
470
170
485
170
4
190
60
2
6
5.40
IP 55 - TYPE 12
R5CDE53120F
R5CDE53120F
Junction Boxes With Flang...
500
300
120
474
274
470
270
485
270
6
190
60
2
6
5.80
IP 55 - TYPE 12
R5CDE62120F
R5CDE62120F
Junction Boxes With Flang...
600
200
120
574
174
570
170
585
170
4
190
60
2
6
4.90
IP 55 - TYPE 12
R5CDE63120F
R5CDE63120F
Junction Boxes With Flang...
600
300
120
574
274
570
270
585
270
6
190
60
2
6
6.50
IP 55 - TYPE 12
R5CDE64120F
R5CDE64120F
Junction Boxes With Flang...
600
400
120
574
374
570
370
585
370
6
190
60
2
6
7.70
IP 55 - TYPE 12
R5CDE82120F
R5CDE82120F
Junction Boxes With Flang...
800
200
120
774
174
770
170
785
170
6
190
60
3
6
6.40
IP 55 - TYPE 12
R5CDE84120F
R5CDE84120F
Junction Boxes With Flang...
800
400
120
774
374
770
370
785
370
8
190
60
3
6
9.95
IP 55 - TYPE 12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성