카탈로그: NIDEC COMPONENTS
생성됨: 08.04.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8E
NIDEC COMPONENTS
Fujisoku Products
Toggle Switches
Powered by
CAD모델 선택
{copal/fujisoku_products/toggle_switches/8e_series_asmtab.prj},{NB=8E2011-Z-140000470058},{CNSORDERNO1=8E2011-Z},{SF=ON-ON},{NOP=2},{RV=AC 125V 6A Max. / AC 250V 3A Max. / DC30V 4A Max.},{TS=Solder},{CS= },{CC=140000470058},{VER1=3},{PPATH=assemblies/8e_series_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
CS
Contact Specs
ⁿ/ₐ
8E1011-Z-140000470058
8E1011-Z-140000470058
ON-ON
1
AC 125V 6A Max. / AC 250V...
Solder
8E1021-Z-140000470058
8E1021-Z-140000470058
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Solder
8E1041-Z-140000470058
8E1041-Z-140000470058
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
8E1051-Z-140000470058
8E1051-Z-140000470058
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
8E1061-Z-140000470058
8E1061-Z-140000470058
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
8E1012-Z-140000470058
8E1012-Z-140000470058
ON-ON
1
AC 125V 6A Max. / AC 250V...
PCB
8E1022-Z-140000470058
8E1022-Z-140000470058
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
PCB
8E1042-Z-140000470058
8E1042-Z-140000470058
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
8E1052-Z-140000470058
8E1052-Z-140000470058
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
8E1062-Z-140000470058
8E1062-Z-140000470058
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
8E1011C-Z-140000470058
8E1011C-Z-140000470058
ON-ON
1
DC 20V 25mA Max.
Solder
Gold plated
8E1021C-Z-140000470058
8E1021C-Z-140000470058
ON-OFF-ON
1
DC 20V 25mA Max.
Solder
Gold plated
8E1012C-Z-140000470058
8E1012C-Z-140000470058
ON-ON
1
DC 20V 25mA Max.
PCB
Gold plated
8E1022C-Z-140000470058
8E1022C-Z-140000470058
ON-OFF-ON
1
DC 20V 25mA Max.
PCB
Gold plated
8E2011-Z-140000470058
8E2011-Z-140000470058
ON-ON
2
AC 125V 6A Max. / AC 250V...
Solder
8E2021-Z-140000470058
8E2021-Z-140000470058
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
Solder
8E2041-Z-140000470058
8E2041-Z-140000470058
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
8E2051-Z-140000470058
8E2051-Z-140000470058
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
8E2061-Z-140000470058
8E2061-Z-140000470058
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
8E2012-Z-140000470058
8E2012-Z-140000470058
ON-ON
2
AC 125V 6A Max. / AC 250V...
PCB
8E2022-Z-140000470058
8E2022-Z-140000470058
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
PCB
8E2042-Z-140000470058
8E2042-Z-140000470058
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
8E2052-Z-140000470058
8E2052-Z-140000470058
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
8E2062-Z-140000470058
8E2062-Z-140000470058
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
8E2011C-Z-140000470058
8E2011C-Z-140000470058
ON-ON
2
DC 20V 25mA Max.
Solder
Gold plated
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성