카탈로그: CPC – Colder Products
생성됨: 15.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PMM1204, PLM12004, PLM12006 - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Multi-Line
Multi-Mount
Coupling Bodies - Acetal
Powered by
CAD모델 선택
{colder/multi_line/multi_mount/bodies/pmm1204_asmtab.prj},{NB=PLMD12004},{ODM=6.4},{IDM=4.3},{N=2},{L1=1.830},{L2=0.500},{L3=0.120},{D1=0.750},{D2=0.300},{D3=0.600},{H1=0.745},{H2=0.436},{A1=0.568},{A2=0.100},{A3=0.500},{A4=0.062},{R1=0.015},{R2=0.010},{L4=0.250},{R3=0.050},{L5=0.230},{H3=0.264},{D4=0.187},{H4=0.300},{D5=0.174},{D6=0.116},{L6=0.810},{DMAJ=0.6875},{DMIN=0.6379},{TL=0.711},{D7=0.625},{B1=0.520},{B2=0.320},{B3=0.310},{B4=0.165},{B5=0.178},{B6=0.140},{B7=0.200},{DMAJ1=0.3750},{DMIN1=0.3254},{TL1=0.210},{B8=0.080},{DD=0.438},{LDD=0.460},{TOL=0.005},{LL=0.450},{N1=2},{H=0.313},{H11=0.193},{H12=0.150},{ANG=161.000},{PN=PLMD12004},{MS=Multi-Mount PLM},{MATVIS=Acetal},{VNVIS=Shutoff},{OD=1/4},{ID=.17},{NCON1=120700},{NCON2=100800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PN
Part No.
ⁿ/ₐ
MS
Multi-Mount Series
ⁿ/ₐ
MATVIS
Material
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[인치]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[인치]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PMM1204
PMM1204
Multi-Mount PMM
Acetal
Straight Thru
1/4
6.4
.17
4.3
PMMD1204
PMMD1204
Multi-Mount PMM
Acetal
Shutoff
1/4
6.4
.17
4.3
PMMD1204
1/4" PTF Valved MM Coupli...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 240 psi / no. o...
Compliant
Compliant
Natural Acetal
Natural Acetal
N/A
N/A
Barrel Nickel Plated Bras...
MM1204
MM1204
Multi-Mount PMM
Chrome-Plated Brass
Straight Thru
1/4
6.4
.17
4.3
MMD1204
MMD1204
Multi-Mount PMM
Chrome-Plated Brass
Shutoff
1/4
6.4
.17
4.3
MMD1204
1/4" PTF Valved Multi-Mo...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
Natural Acetal
N/A
N/A
Barrel Nickel Plated Bras...
PLM12004
PLM12004
Multi-Mount PLM
Acetal
Straight Thru
1/4
6.4
.17
4.3
PLMD12004
PLMD12004
Multi-Mount PLM
Acetal
Shutoff
1/4
6.4
.17
4.3
PLMD12004
1/4" PTF Valved Multi-Mou...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 240 psi / no. o...
Compliant
Compliant
Natural Acetal
Natural Acetal
N/A
N/A
Barrel Nickel Plated Bras...
LM12004
LM12004
Multi-Mount PLM
Chrome-Plated Brass
Straight Thru
1/4
6.4
.17
4.3
LM12004
1/4" PTF Non-Valved Multi...
Multi-Mount
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
N/A
N/A
N/A
Barrel Nickel Plated Bras...
LMD12004
LMD12004
Multi-Mount PLM
Chrome-Plated Brass
Shutoff
1/4
6.4
.17
4.3
PLM12006
PLM12006
Multi-Mount PLM
Acetal
Straight Thru
3/8
9.5
.25
6.4
PLMD12006
PLMD12006
Multi-Mount PLM
Acetal
Shutoff
3/8
9.5
.25
6.4
PLMD12006
3/8" PTF Valved Multi-Mou...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 240 psi / no. o...
Compliant
Compliant
Natural Acetal
Natural Acetal
N/A
N/A
Barrel Nickel Plated Bras...
LM12006
LM12006
Multi-Mount PLM
Chrome-Plated Brass
Straight Thru
3/8
9.5
.25
6.4
LMD12006
LMD12006
Multi-Mount PLM
Chrome-Plated Brass
Shutoff
3/8
9.5
.25
6.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성