GB/T9121.1-2000 PN10 RF - Loose plate steel pipe flanges with weld-on collar with raised face
Chinese Manufacturers
XIANGXIU
gb9121.1-2000
pn1.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/xiangxiu/gb9121.1-2000/pn1.0mpa/gb9121.1-2000pn1.0mparf.prj},{NB=Flanges DN100-PN10 RF GB/T9121.1-2000},{IDNR=},{DN=100},{A=114.300},{AII=108.000},{DD=220.000},{K=180.000},{L=18.000},{N=8.000},{M=M16},{C=22.000},{B=120.000},{BII=114.000},{E=6.000},{D=156.000},{B1=116.000},{B1II=110.000},{F=18.000},{PPATH=gb9121.1-2000pn1.0mpa-rf.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of stee
[mm]
AII
outer dia. of stee
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
C
thickness of flanges
[mm]
B
Inner dia. of flange
[mm]
BII
Inner dia. of flange
[mm]
E
ⁿ/ₐ
D
[mm]
B1
[mm]
B1II
[mm]
F
[mm]
Flanges DN10-PN10 RF GB/T...
10
17.200
14.000
90.000
60.000
14.000
4.000
M12
14.000
21.000
18.000
3.000
41.000
18.000
15.000
12.000
Flanges DN15-PN10 RF GB/T...
15
21.300
18.000
95.000
65.000
14.000
4.000
M12
14.000
25.000
22.000
3.000
46.000
22.000
19.000
12.000
Flanges DN20-PN10 RF GB/T...
20
26.900
25.000
105.000
75.000
14.000
4.000
M12
16.000
31.000
29.000
4.000
56.000
27.500
26.000
14.000
Flanges DN25-PN10 RF GB/T...
25
33.700
32.000
115.000
85.000
14.000
4.000
M12
16.000
38.000
36.000
4.000
65.000
34.500
33.000
14.000
Flanges DN32-PN10 RF GB/T...
32
42.400
38.000
140.000
100.000
18.000
4.000
M16
18.000
47.000
42.000
5.000
76.000
43.500
39.000
14.000
Flanges DN40-PN10 RF GB/T...
40
48.300
45.000
150.000
110.000
18.000
4.000
M16
18.000
53.000
50.000
5.000
84.000
49.500
46.000
14.000
Flanges DN50-PN10 RF GB/T...
50
60.300
57.000
165.000
125.000
18.000
4.000
M16
20.000
65.000
62.000
5.000
99.000
61.500
59.000
16.000
Flanges DN65-PN10 RF GB/T...
65
76.100
76.000
185.000
145.000
18.000
4.000
M16
20.000
81.000
81.000
6.000
118.000
77.500
78.000
16.000
Flanges DN80-PN10 RF GB/T...
80
88.900
89.000
200.000
160.000
18.000
8.000
M16
20.000
94.000
94.000
6.000
132.000
90.500
91.000
16.000
Flanges DN100-PN10 RF GB/...
100
114.300
108.000
220.000
180.000
18.000
8.000
M16
22.000
120.000
114.000
6.000
156.000
116.000
110.000
18.000
Flanges DN125-PN10 RF GB/...
125
139.700
133.000
250.000
210.000
18.000
8.000
M16
22.000
145.000
139.000
6.000
184.000
141.500
135.000
18.000
Flanges DN150-PN10 RF GB/...
150
168.300
159.000
285.000
240.000
22.000
8.000
M20
24.000
174.000
165.000
6.000
211.000
170.500
161.000
20.000
Flanges DN200-PN10 RF GB/...
200
219.100
219.000
340.000
295.000
22.000
8.000
M20
24.000
226.000
226.000
6.000
266.000
221.500
222.000
20.000
Flanges DN250-PN10 RF GB/...
250
273.000
273.000
395.000
350.000
22.000
12.000
M20
26.000
281.000
281.000
8.000
319.000
276.500
276.000
22.000
Flanges DN300-PN10 RF GB/...
300
323.900
325.000
445.000
400.000
22.000
12.000
M20
28.000
333.000
334.000
8.000
370.000
327.500
328.000
22.000
Flanges DN350-PN10 RF GB/...
350
355.600
377.000
505.000
460.000
22.000
16.000
M20
30.000
365.000
386.000
8.000
429.000
359.500
381.000
22.000
Flanges DN400-PN10 RF GB/...
400
406.400
426.000
565.000
515.000
26.000
16.000
M24
32.000
416.000
435.000
8.000
480.000
411.000
430.000
24.000
Flanges DN450-PN10 RF GB/...
450
457.000
480.000
615.000
565.000
26.000
20.000
M24
35.000
467.000
490.000
8.000
530.000
462.000
485.000
24.000
Flanges DN500-PN10 RF GB/...
500
508.000
530.000
670.000
620.000
26.000
20.000
M24
38.000
519.000
541.000
8.000
582.000
513.500
535.000
26.000
Flanges DN600-PN10 RF GB/...
600
610.000
630.000
780.000
725.000
30.000
20.000
M27
42.000
622.000
642.000
8.000
682.000
616.500
636.000
26.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN10 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
025 - Backing Ring DIN 2642
agru
22.12.2023
GB/T9120.1-2000 PN10 RF - Loose plate steel flanges with welding neck colla...
Chinese Manufacturers
21.05.2014
I.ABE - Pressed lapped flanges BICHROMATED STEEL ADX DIN 2642 NP10
FG INOX
25.04.2023
GB/T9119-2000 PN10 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
DJ WNF-S
Wilo
15.04.2024
GB/T9121.3-2000 PN25 T - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
E WNF-S
Wilo
15.04.2024
EJ WNF-S
Wilo
15.04.2024
GB/T 9115.3-2000 PN16 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN100 TG - Steel pipe welding neck flanges with tongue and...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN10 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T9120.3-2000 PN25 T - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
4150 - Flange slider reduced, PN 16
HAWLE
23.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성