카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2994 - Star Knobs with threaded stud (FASTEKS® FAL), polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 2994 Star Knobs
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_2994/bn_2994.prj},{NB=BN 2994 3822928 star knob screw with threaded stud 40},{BNARTNR=3822928},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid},{BNSURFACE=schwarz},{D=40},{H=25},{M=13},{KLEIND=18},{D1=M8},{S=30},{NENN=40},{X1=8},{P=1.250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2994 3822884 star knob...
3822884
FASTEKS® FAL
Polyamide
black
25
16
8
12
M5
10
BN 2994 3822885 star knob...
3822885
FASTEKS® FAL
Polyamide
black
25
16
8
12
M5
15
BN 2994 3822886 star knob...
3822886
FASTEKS® FAL
Polyamide
black
25
16
8
12
M5
20
BN 2994 3822887 star knob...
3822887
FASTEKS® FAL
Polyamide
black
25
16
8
12
M5
25
BN 2994 3822888 star knob...
3822888
FASTEKS® FAL
Polyamide
black
25
16
8
12
M5
30
BN 2994 3822890 star knob...
3822890
FASTEKS® FAL
Polyamide
black
25
16
8
12
M6
10
BN 2994 3822891 star knob...
3822891
FASTEKS® FAL
Polyamide
black
25
16
8
12
M6
15
BN 2994 3822892 star knob...
3822892
FASTEKS® FAL
Polyamide
black
25
16
8
12
M6
20
BN 2994 3822893 star knob...
3822893
FASTEKS® FAL
Polyamide
black
25
16
8
12
M6
25
BN 2994 3822894 star knob...
3822894
FASTEKS® FAL
Polyamide
black
25
16
8
12
M6
30
BN 2994 3822895 star knob...
3822895
FASTEKS® FAL
Polyamide
black
32
20
10
14
M5
10
BN 2994 3822896 star knob...
3822896
FASTEKS® FAL
Polyamide
black
32
20
10
14
M5
15
BN 2994 3822897 star knob...
3822897
FASTEKS® FAL
Polyamide
black
32
20
10
14
M5
20
BN 2994 3822898 star knob...
3822898
FASTEKS® FAL
Polyamide
black
32
20
10
14
M5
25
BN 2994 3822899 star knob...
3822899
FASTEKS® FAL
Polyamide
black
32
20
10
14
M5
30
BN 2994 3822900 star knob...
3822900
FASTEKS® FAL
Polyamide
black
32
20
10
14
M6
10
BN 2994 3822901 star knob...
3822901
FASTEKS® FAL
Polyamide
black
32
20
10
14
M6
15
BN 2994 3822902 star knob...
3822902
FASTEKS® FAL
Polyamide
black
32
20
10
14
M6
20
BN 2994 3822903 star knob...
3822903
FASTEKS® FAL
Polyamide
black
32
20
10
14
M6
25
BN 2994 3822904 star knob...
3822904
FASTEKS® FAL
Polyamide
black
32
20
10
14
M6
30
BN 2994 3822906 star knob...
3822906
FASTEKS® FAL
Polyamide
black
32
20
10
14
M8
15
BN 2994 3822907 star knob...
3822907
FASTEKS® FAL
Polyamide
black
32
20
10
14
M8
20
BN 2994 3822908 star knob...
3822908
FASTEKS® FAL
Polyamide
black
32
20
10
14
M8
25
BN 2994 3822909 star knob...
3822909
FASTEKS® FAL
Polyamide
black
32
20
10
14
M8
30
BN 2994 3822910 star knob...
3822910
FASTEKS® FAL
Polyamide
black
32
20
10
14
M8
40
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성