카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 861 - Taper pins unhardened, ground (ISO 2339 A; ~DIN 1; ~VSM 12770 A), free-cutting steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 861 Taper pins unhardened, ground
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_40/bn_861/bn_861.prj},{NB=BN 861 1312278 taper pin A 5h10x55},{CNSORDERNO=1312278},{BNARTNR=1312278},{BNNORM1=ISO 2339 A},{BNNORM2=~DIN 1},{BNNORM3=~VSM 12770 A},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D=5.0},{TOL=h10},{L=55},{A=0.630}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Point height
[mm]
BN 861 1311433 taper pin ...
1311433
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
10
0.200
BN 861 1311441 taper pin ...
1311441
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
12
0.200
BN 861 1311468 taper pin ...
1311468
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
14
0.200
BN 861 1311476 taper pin ...
1311476
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
16
0.200
BN 861 1311492 taper pin ...
1311492
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
20
0.200
BN 861 1311514 taper pin ...
1311514
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
1.5
h10
25
0.200
BN 861 1311530 taper pin ...
1311530
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
10
0.250
BN 861 1311549 taper pin ...
1311549
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
12
0.250
BN 861 1311557 taper pin ...
1311557
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
14
0.250
BN 861 1311565 taper pin ...
1311565
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
16
0.250
BN 861 1311581 taper pin ...
1311581
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
20
0.250
BN 861 1311611 taper pin ...
1311611
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.0
h10
25
0.250
BN 861 1311689 taper pin ...
1311689
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.5
h10
12
0.300
BN 861 1311697 taper pin ...
1311697
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.5
h10
14
0.300
BN 861 1311700 taper pin ...
1311700
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.5
h10
16
0.300
BN 861 1311727 taper pin ...
1311727
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.5
h10
20
0.300
BN 861 1311743 taper pin ...
1311743
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
2.5
h10
25
0.300
BN 861 1311832 taper pin ...
1311832
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
14
0.400
BN 861 1311840 taper pin ...
1311840
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
16
0.400
BN 861 1311867 taper pin ...
1311867
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
20
0.400
BN 861 1311883 taper pin ...
1311883
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
25
0.400
BN 861 1311913 taper pin ...
1311913
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
30
0.400
BN 861 1311948 taper pin ...
1311948
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
35
0.400
BN 861 1311956 taper pin ...
1311956
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
40
0.400
BN 861 1311964 taper pin ...
1311964
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
3.0
h10
45
0.400
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성