카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless steel 1.4310
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 1351 Spiral spring pins standard duty
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_10/bn_1351/bn_1351.prj},{NB=BN 1351 1409530 spiral spring pin 3x28},{CNSORDERNO=1409530},{BNARTNR=1409530},{BNNORM1=ISO 8750},{BNNORM2=DIN 7343},{CNSMAT=INOX 1.4310},{BNMAT=INOX 1.4310},{BNSURFACE=},{D1=3.0},{L=28},{D2=2.900},{A=0.900},{B=0.250},{D=3.300}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
D2
Diameter crest
[mm]
A
Point height
[mm]
B
Wing tip edge ride
[mm]
D
Diameter before the installation
[mm]
BN 1351 1116215 spiral sp...
1116215
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
4
0.950
0.300
0.080
1.150
BN 1351 1116223 spiral sp...
1116223
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
5
0.950
0.300
0.080
1.150
BN 1351 1116231 spiral sp...
1116231
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
6
0.950
0.300
0.080
1.150
BN 1351 1116258 spiral sp...
1116258
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
8
0.950
0.300
0.080
1.150
BN 1351 1116266 spiral sp...
1116266
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
10
0.950
0.300
0.080
1.150
BN 1351 1116274 spiral sp...
1116274
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
12
0.950
0.300
0.080
1.150
BN 1351 1116282 spiral sp...
1116282
ISO 8750
DIN 7343
Stainless steel 1.4310
1.0
14
0.950
0.300
0.080
1.150
BN 1351 1116290 spiral sp...
1116290
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
4
1.400
0.500
0.130
1.730
BN 1351 1116304 spiral sp...
1116304
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
5
1.400
0.500
0.130
1.730
BN 1351 1116312 spiral sp...
1116312
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
6
1.400
0.500
0.130
1.730
BN 1351 1116320 spiral sp...
1116320
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
8
1.400
0.500
0.130
1.730
BN 1351 1116339 spiral sp...
1116339
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
10
1.400
0.500
0.130
1.730
BN 1351 1116347 spiral sp...
1116347
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
12
1.400
0.500
0.130
1.730
BN 1351 1116355 spiral sp...
1116355
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
14
1.400
0.500
0.130
1.730
BN 1351 1409484 spiral sp...
1409484
ISO 8750
DIN 7343
Stainless steel 1.4310
1.5
16
1.400
0.500
0.130
1.730
BN 1351 1116363 spiral sp...
1116363
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
4
1.900
0.700
0.170
2.250
BN 1351 1116371 spiral sp...
1116371
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
5
1.900
0.700
0.170
2.250
BN 1351 1116398 spiral sp...
1116398
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
6
1.900
0.700
0.170
2.250
BN 1351 1116401 spiral sp...
1116401
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
8
1.900
0.700
0.170
2.250
BN 1351 1116428 spiral sp...
1116428
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
10
1.900
0.700
0.170
2.250
BN 1351 1116436 spiral sp...
1116436
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
12
1.900
0.700
0.170
2.250
BN 1351 1116444 spiral sp...
1116444
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
14
1.900
0.700
0.170
2.250
BN 1351 1116452 spiral sp...
1116452
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
16
1.900
0.700
0.170
2.250
BN 1351 1116460 spiral sp...
1116460
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
18
1.900
0.700
0.170
2.250
BN 1351 1116479 spiral sp...
1116479
ISO 8750
DIN 7343
Stainless steel 1.4310
2.0
20
1.900
0.700
0.170
2.250
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성