카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33023 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2 zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 628, BN 33023, BN 33000, BN 629, BN 33064, BN 20442 Hex nuts ~0,8d
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_200/01_100_200_10/bn_628_33023_33000_629_33064_20442/bn_33023.prj},{NB=BN 33023 5813870 hexagon nut M5},{CNSORDERNO=5813870},{BNARTNR=5813870},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{D2=7.200},{E=8.790},{M=4.000},{S=8.000},{VERS=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 33023 5813840 hexagon ...
5813840
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
2.500
2.013
0.450
4.500
5.450
2.000
5.000
BN 33023 5813850 hexagon ...
5813850
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
3.000
2.459
0.500
4.950
6.010
2.400
5.500
BN 33023 5813860 hexagon ...
5813860
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
4.000
3.242
0.700
6.300
7.660
3.200
7.000
BN 33023 5813870 hexagon ...
5813870
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
5.000
4.134
0.800
7.200
8.790
4.000
8.000
BN 33023 5813880 hexagon ...
5813880
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
6.000
4.917
1.000
9.000
11.050
5.000
10.000
BN 33023 5813890 hexagon ...
5813890
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
8.000
6.647
1.250
11.700
14.380
6.500
13.000
BN 33023 5813900 hexagon ...
5813900
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 33023 5813910 hexagon ...
5813910
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
12.000
10.106
1.750
17.100
21.100
10.000
19.000
BN 33023 5813920 hexagon ...
5813920
DIN 934
~ISO 4032
Stainless steel A2
zinc plated blue
16.000
13.835
2.000
21.600
26.750
13.000
24.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성