카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2586 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 5713, BN 2586 Hex nuts type 1
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_200/01_100_200_10/bn_5713_2586/bn_2586.prj},{NB=BN 2586 2050919 hex nut type 1 M12},{CNSORDERNO=2050919},{BNARTNR=2050919},{BNNORM1=ISO 4032},{BNNORM2=~DIN 934},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=12.000},{P=1.750},{D2=16.600},{E=20.030},{M=10.800},{S=18.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height max.
[mm]
S
Width across flat max.
[mm]
BN 2586 2050889 hex nut t...
2050889
ISO 4032
~DIN 934
Stainless steel A4
6.000
4.917
1.000
8.900
11.050
5.200
10.000
BN 2586 2050897 hex nut t...
2050897
ISO 4032
~DIN 934
Stainless steel A4
8.000
6.647
1.250
11.600
14.380
6.800
13.000
BN 2586 2050900 hex nut t...
2050900
ISO 4032
~DIN 934
Stainless steel A4
10.000
8.376
1.500
14.600
17.770
8.400
16.000
BN 2586 2050919 hex nut t...
2050919
ISO 4032
~DIN 934
Stainless steel A4
12.000
10.106
1.750
16.600
20.030
10.800
18.000
BN 2586 2050927 hex nut t...
2050927
ISO 4032
~DIN 934
Stainless steel A4
14.000
11.835
2.000
19.600
23.350
12.800
21.000
BN 2586 2050935 hex nut t...
2050935
ISO 4032
~DIN 934
Stainless steel A4
16.000
13.835
2.000
22.500
26.750
14.800
24.000
BN 2586 2050951 hex nut t...
2050951
ISO 4032
~DIN 934
Stainless steel A4
20.000
17.294
2.500
27.700
32.950
18.000
30.000
BN 2586 2050986 hex nut t...
2050986
ISO 4032
~DIN 934
Stainless steel A4
24.000
20.752
3.000
33.300
39.550
21.500
36.000
BN 2586 2051001 hex nut t...
2051001
ISO 4032
~DIN 934
Stainless steel A4
30.000
26.211
3.500
42.800
50.850
25.600
46.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 730 - Flat washers without chamfer (DIN 9021; ~ISO 7093), steel, zinc pl...
Bossard Catalog
31.10.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 671 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), stainless ste...
Bossard Catalog
03.08.2023
BN 625 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
31.10.2023
BN 20731 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
BN 710 - Conical spring washers regular type (SN 212745), stainless steel 1...
Bossard Catalog
26.01.2023
BN 31102 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless...
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 631 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 629 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 8699 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 33023 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2 zinc...
Bossard Catalog
26.01.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성