카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5281 - Round spacers, PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 5281 Round spacers
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_70/bn_5281/bn_5281.prj},{NB=BN 5281 1385321 round spacer 5.2x10x7.5},{CNSORDERNO=1385321},{BNARTNR=1385321},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur },{D1=5.200},{D2=10.000},{L=7.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
BN 5281 1390341 round spa...
1390341
Polyamide PA 6.6
natural
2.600
5.000
2.000
BN 5281 1390368 round spa...
1390368
Polyamide PA 6.6
natural
2.600
5.000
3.000
BN 5281 1390376 round spa...
1390376
Polyamide PA 6.6
natural
2.600
5.000
5.000
BN 5281 1390384 round spa...
1390384
Polyamide PA 6.6
natural
2.600
5.000
7.500
BN 5281 1390392 round spa...
1390392
Polyamide PA 6.6
natural
2.600
5.000
10.000
BN 5281 1390406 round spa...
1390406
Polyamide PA 6.6
natural
2.600
5.000
15.000
BN 5281 1390414 round spa...
1390414
Polyamide PA 6.6
natural
2.600
5.000
20.000
BN 5281 1390422 round spa...
1390422
Polyamide PA 6.6
natural
2.600
5.000
25.000
BN 5281 1390430 round spa...
1390430
Polyamide PA 6.6
natural
2.600
5.000
30.000
BN 5281 1390449 round spa...
1390449
Polyamide PA 6.6
natural
3.100
6.000
3.000
BN 5281 1390465 round spa...
1390465
Polyamide PA 6.6
natural
3.100
6.000
5.000
BN 5281 1390503 round spa...
1390503
Polyamide PA 6.6
natural
3.100
6.000
7.500
BN 5281 1390562 round spa...
1390562
Polyamide PA 6.6
natural
3.100
6.000
10.000
BN 5281 1390597 round spa...
1390597
Polyamide PA 6.6
natural
3.100
6.000
15.000
BN 5281 1390643 round spa...
1390643
Polyamide PA 6.6
natural
3.100
6.000
20.000
BN 5281 1390686 round spa...
1390686
Polyamide PA 6.6
natural
3.100
6.000
25.000
BN 5281 1391054 round spa...
1391054
Polyamide PA 6.6
natural
3.100
6.000
30.000
BN 5281 3773701 round spa...
3773701
Polyamide PA 6.6
natural
4.200
8.000
2.000
BN 5281 1391062 round spa...
1391062
Polyamide PA 6.6
natural
4.200
8.000
3.000
BN 5281 1391070 round spa...
1391070
Polyamide PA 6.6
natural
4.200
8.000
5.000
BN 5281 1385240 round spa...
1385240
Polyamide PA 6.6
natural
4.200
8.000
7.500
BN 5281 1385259 round spa...
1385259
Polyamide PA 6.6
natural
4.200
8.000
10.000
BN 5281 1385267 round spa...
1385267
Polyamide PA 6.6
natural
4.200
8.000
15.000
BN 5281 1385275 round spa...
1385275
Polyamide PA 6.6
natural
4.200
8.000
20.000
BN 5281 1385283 round spa...
1385283
Polyamide PA 6.6
natural
4.200
8.000
25.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성