카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20146 Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20146/bn_20146.prj},{NB=BN 20146 3233668 hexalobular socket head cap screw M4x10},{CNSORDERNO=3233668.000},{BNARTNR=3233668},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D1=4.0},{D3=3.141},{P=0.700},{L=10},{A1=1.600},{D2=8.000},{K=1.500},{INNENSECHSRUN=X10},{NR=20},{A=2.800},{T=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A1
max.
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 20146 3233653 hexalobu...
3233653
Stainless steel A2
2.0
1.509
0.400
4
1.200
4.000
1.270
X5
1.500
0.900
BN 20146 3233654 hexalobu...
3233654
Stainless steel A2
2.0
1.509
0.400
5
1.200
4.000
1.270
X5
1.500
0.900
BN 20146 3233655 hexalobu...
3233655
Stainless steel A2
2.0
1.509
0.400
6
1.200
4.000
1.270
X5
1.500
0.900
BN 20146 3233656 hexalobu...
3233656
Stainless steel A2
2.0
1.509
0.400
8
1.200
4.000
1.270
X5
1.500
0.900
BN 20146 3233657 hexalobu...
3233657
Stainless steel A2
2.5
1.948
0.450
4
1.350
5.000
1.370
X6
1.750
1.000
BN 20146 3233658 hexalobu...
3233658
Stainless steel A2
2.5
1.948
0.450
5
1.350
5.000
1.370
X6
1.750
1.000
BN 20146 3233659 hexalobu...
3233659
Stainless steel A2
2.5
1.948
0.450
6
1.350
5.000
1.370
X6
1.750
1.000
BN 20146 3233660 hexalobu...
3233660
Stainless steel A2
2.5
1.948
0.450
8
1.350
5.000
1.370
X6
1.750
1.000
BN 20146 3233661 hexalobu...
3233661
Stainless steel A2
3.0
2.387
0.500
5
1.500
6.000
1.370
X8
2.400
1.100
BN 20146 3233662 hexalobu...
3233662
Stainless steel A2
3.0
2.387
0.500
6
1.500
6.000
1.370
X8
2.400
1.100
BN 20146 3233663 hexalobu...
3233663
Stainless steel A2
3.0
2.387
0.500
8
1.500
6.000
1.370
X8
2.400
1.100
BN 20146 3233664 hexalobu...
3233664
Stainless steel A2
3.0
2.387
0.500
10
1.500
6.000
1.370
X8
2.400
1.100
BN 20146 3233665 hexalobu...
3233665
Stainless steel A2
4.0
3.141
0.700
6
1.600
8.000
1.500
X10
2.800
1.500
BN 20146 3233666 hexalobu...
3233666
Stainless steel A2
4.0
3.141
0.700
8
1.600
8.000
1.500
X10
2.800
1.500
BN 20146 3233668 hexalobu...
3233668
Stainless steel A2
4.0
3.141
0.700
10
1.600
8.000
1.500
X10
2.800
1.500
BN 20146 3233669 hexalobu...
3233669
Stainless steel A2
4.0
3.141
0.700
12
1.600
8.000
1.500
X10
2.800
1.500
BN 20146 3233670 hexalobu...
3233670
Stainless steel A2
5.0
4.019
0.800
6
2.000
9.000
1.500
X15
3.350
1.800
BN 20146 3233671 hexalobu...
3233671
Stainless steel A2
5.0
4.019
0.800
8
2.000
9.000
1.500
X15
3.350
1.800
BN 20146 3233673 hexalobu...
3233673
Stainless steel A2
5.0
4.019
0.800
10
2.000
9.000
1.500
X15
3.350
1.800
BN 20146 3233674 hexalobu...
3233674
Stainless steel A2
5.0
4.019
0.800
12
2.000
9.000
1.500
X15
3.350
1.800
BN 20146 3233675 hexalobu...
3233675
Stainless steel A2
5.0
4.019
0.800
16
2.000
9.000
1.500
X15
3.350
1.800
BN 20146 3233677 hexalobu...
3233677
Stainless steel A2
6.0
4.773
1.000
8
2.500
10.000
1.500
X20
3.950
2.100
BN 20146 3233678 hexalobu...
3233678
Stainless steel A2
6.0
4.773
1.000
10
2.500
10.000
1.500
X20
3.950
2.100
BN 20146 3233679 hexalobu...
3233679
Stainless steel A2
6.0
4.773
1.000
12
2.500
10.000
1.500
X20
3.950
2.100
BN 20146 3233682 hexalobu...
3233682
Stainless steel A2
6.0
4.773
1.000
16
2.500
10.000
1.500
X20
3.950
2.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성