카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0375 - Swivel feet steel
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/k0742.prj},{NB=B0375.010024X2000},{D=100},{H=23.5},{H2=44},{S=3},{SW=20},{L=200},{BELASTUNG=55},{GEW=1.4510},{EAN=MIN},{SW1=36.0},{NDM=24.0},{TYP=2.0},{XA=92.5},{XB=3.0},{XC=12.0},{XD=3.0},{XE=38.0},{XF=13.0},{XG=15.0},{XH=3.0},{XI=0.5},{XJ=17.0},{XK=23.0},{XL=10.0},{XM=21.5},{XN=28.0},{XO=47.0},{BESTBLOHM=B0375.010024X200},{FORM=A},{D1=M24},{H1=244},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
S
height
[mm]
SW
width across flats
[mm]
L
Length
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0375.005010X25
B0375.005010X25
A
50
M10
18.5
53
28
3
14
25
15
0.1430
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005010X50
B0375.005010X50
A
50
M10
18.5
78
28
3
14
50
15
0.1919
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005010X75
B0375.005010X75
A
50
M10
18.5
103
28
3
14
75
15
0.1943
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005010X100
B0375.005010X100
A
50
M10
18.5
128
28
3
14
100
15
0.2022
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005010X125
B0375.005010X125
A
50
M10
18.5
153
28
3
14
125
15
0.2362
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005012X25
B0375.005012X25
A
50
M12
18.5
53
28
3
14
25
15
0.1450
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005012X50
B0375.005012X50
A
50
M12
18.5
78
28
3
14
50
15
0.2082
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005012X75
B0375.005012X75
A
50
M12
18.5
103
28
3
14
75
15
0.1860
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005012X100
B0375.005012X100
A
50
M12
18.5
128
28
3
14
100
15
0.2314
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005012X125
B0375.005012X125
A
50
M12
18.5
153
28
3
14
125
15
0.2210
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005014X25
B0375.005014X25
A
50
M14
18.5
53
28
3
14
25
15
0.1480
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005014X50
B0375.005014X50
A
50
M14
18.5
78
28
3
14
50
15
0.1850
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005014X75
B0375.005014X75
A
50
M14
18.5
103
28
3
14
75
15
0.2150
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005014X100
B0375.005014X100
A
50
M14
18.5
128
28
3
14
100
15
0.2360
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.005014X125
B0375.005014X125
A
50
M14
18.5
153
28
3
14
125
15
0.2500
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006514X50
B0375.006514X50
A
65
M14
20.5
80
30
3
14
50
20
0.3250
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006514X75
B0375.006514X75
A
65
M14
20.5
105
30
3
14
75
20
0.3550
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006514X100
B0375.006514X100
A
65
M14
20.5
130
30
3
14
100
20
0.3760
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006514X125
B0375.006514X125
A
65
M14
20.5
155
30
3
14
125
20
0.3900
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006514X150
B0375.006514X150
A
65
M14
20.5
180
30
3
14
150
20
0.4110
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006516X50
B0375.006516X50
A
65
M16
20.5
80
30
3
14
50
20
0.3410
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006516X75
B0375.006516X75
A
65
M16
20.5
105
30
3
14
75
20
0.4078
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006516X100
B0375.006516X100
A
65
M16
20.5
130
30
3
14
100
20
0.4500
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006516X125
B0375.006516X125
A
65
M16
20.5
155
30
3
14
125
20
0.4380
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0375.006516X150
B0375.006516X150
A
65
M16
20.5
180
30
3
14
150
20
0.4710
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성