카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0369 - Levelling feet threades spindles steel or stainless steel
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27812.prj},{NB=B0369.201501},{BESTBLOHM=B0369.201501},{POS=0},{AUSF=Stahl},{D1=M20},{L=150},{SW=30},{BELASTUNG=40},{GEW=0.4953},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{TYP=2.0},{NDM=20.0},{LX=130.0},{SW1=30.0},{XA=15.0},{XB=36.5},{XC=2.7},{XD=18.0},{XE=0.0},{XF=22.0},{XG=10.0},{XH=11.0},{XI=9.0},{XJ=18.0},{FILTER=KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
thread
[mm]
L
Length
[mm]
SW
distance
[mm]
BELASTUNG
load capacity max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0369.080501
B0369.080501
Steel
M8
50
17
40
0.0610
Yes
73181520
31.12.2099
98% availability of produ...
B0369.080801
B0369.080801
Steel
M8
80
17
40
0.0699
Yes
73181520
31.12.2099
98% availability of produ...
B0369.081001
B0369.081001
Steel
M8
100
17
40
0.0770
Yes
73181520
31.12.2099
98% availability of produ...
B0369.081201
B0369.081201
Steel
M8
120
17
40
0.0831
Yes
73181520
31.12.2099
98% availability of produ...
B0369.081501
B0369.081501
Steel
M8
150
17
40
0.0916
Yes
73181520
31.12.2099
98% availability of produ...
B0369.100501
B0369.100501
Steel
M10
50
17
40
0.0744
Yes
73181520
31.12.2099
98% availability of produ...
B0369.100801
B0369.100801
Steel
M10
80
17
40
0.0902
Yes
73181520
31.12.2099
98% availability of produ...
B0369.101001
B0369.101001
Steel
M10
100
17
40
0.0994
Yes
73181520
31.12.2099
98% availability of produ...
B0369.101201
B0369.101201
Steel
M10
120
17
40
0.1101
Yes
73181520
31.12.2099
98% availability of produ...
B0369.101501
B0369.101501
Steel
M10
150
17
40
0.1244
Yes
73181520
31.12.2099
98% availability of produ...
B0369.120501
B0369.120501
Steel
M12
50
19
40
0.1019
Yes
73181520
31.12.2099
98% availability of produ...
B0369.120801
B0369.120801
Steel
M12
80
19
40
0.1232
Yes
73181520
31.12.2099
98% availability of produ...
B0369.121001
B0369.121001
Steel
M12
100
19
40
0.1373
Yes
73181520
31.12.2099
98% availability of produ...
B0369.121201
B0369.121201
Steel
M12
120
19
40
0.1518
Yes
73181520
31.12.2099
98% availability of produ...
B0369.121501
B0369.121501
Steel
M12
150
19
40
0.1741
Yes
73181520
31.12.2099
98% availability of produ...
B0369.160501
B0369.160501
Steel
M16
50
24
40
0.1769
Yes
73181520
31.12.2099
98% availability of produ...
B0369.160801
B0369.160801
Steel
M16
80
24
40
0.2190
Yes
73181520
31.12.2099
98% availability of produ...
B0369.161001
B0369.161001
Steel
M16
100
24
40
0.2443
Yes
73181520
31.12.2099
98% availability of produ...
B0369.161201
B0369.161201
Steel
M16
120
24
40
0.2687
Yes
73181520
31.12.2099
98% availability of produ...
B0369.161501
B0369.161501
Steel
M16
150
24
40
0.3103
Yes
73181520
31.12.2099
98% availability of produ...
B0369.200501
B0369.200501
Steel
M20
50
30
40
0.2860
Yes
73181520
31.12.2099
98% availability of produ...
B0369.200801
B0369.200801
Steel
M20
80
30
40
0.3396
Yes
73181520
31.12.2099
98% availability of produ...
B0369.201001
B0369.201001
Steel
M20
100
30
40
0.3910
Yes
73181520
31.12.2099
98% availability of produ...
B0369.201201
B0369.201201
Steel
M20
120
30
40
0.4358
Yes
73181520
31.12.2099
98% availability of produ...
B0369.201501
B0369.201501
Steel
M20
150
30
40
0.4953
Yes
73181520
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성