카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0356 - Swivel feet plates plastic
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27800.prj},{NB=B0356.2045},{BESTBLOHM=B0356.2045},{FORM=B},{AUSF=ohne Anschraubbohrung mit Anti-Slip-Platte},{GR=45},{D=44},{A=0},{H=20},{BELASTUNG=9},{GEW=0.0190},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{TYP=B},{TYP1=1.000},{Z=0.000},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
[mm]
D
diameter
[mm]
A
distance
[mm]
H
height
[mm]
BELASTUNG
load capacity max. kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0356.1030
B0356.1030
A
without screw-on hole wit...
30
29
0
18
5
0.0074
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1040
B0356.1040
A
without screw-on hole wit...
40
39
0
18
9
0.0118
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1045
B0356.1045
A
without screw-on hole wit...
45
44
0
18
9
0.0134
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1050
B0356.1050
A
without screw-on hole wit...
50
49
0
18
9
0.0149
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1060
B0356.1060
A
without screw-on hole wit...
60
59
0
18
9
0.0206
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1080
B0356.1080
A
without screw-on hole wit...
80
79
0
18
9
0.0401
Yes
39269099
31.12.2099
98% availability of produ...
B0356.1100
B0356.1100
A
without screw-on hole wit...
100
99
0
18
9
0.0577
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2030
B0356.2030
B
without screw-on hole wit...
30
29
0
20
5
0.0093
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2040
B0356.2040
B
without screw-on hole wit...
40
39
0
20
9
0.0157
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2045
B0356.2045
B
without screw-on hole wit...
45
44
0
20
9
0.0190
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2050
B0356.2050
B
without screw-on hole wit...
50
49
0
20
9
0.0225
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2060
B0356.2060
B
without screw-on hole wit...
60
59
0
20
9
0.0335
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2080
B0356.2080
B
without screw-on hole wit...
80
79
55
20
9
0.0605
Yes
39269099
31.12.2099
98% availability of produ...
B0356.2100
B0356.2100
B
without screw-on hole wit...
100
99
55
20
9
0.0931
Yes
39269099
31.12.2099
98% availability of produ...
B0356.3080
B0356.3080
C
with screw-on hole (close...
80
79
55
18
9
0.0455
Yes
39269099
31.12.2099
98% availability of produ...
B0356.3100
B0356.3100
C
with screw-on hole (close...
100
99
74
18
9
0.0587
Yes
39269099
31.12.2099
98% availability of produ...
B0356.3120
B0356.3120
C
with screw-on hole (close...
120
119
94
18
9
0.0911
Yes
39269099
31.12.2099
98% availability of produ...
B0356.4080
B0356.4080
D
with screw-on hole (close...
80
79
55
20
9
0.0647
Yes
39269099
31.12.2099
98% availability of produ...
B0356.4100
B0356.4100
D
with screw-on hole (close...
100
99
74
20
9
0.0981
Yes
39269099
31.12.2099
98% availability of produ...
B0356.4120
B0356.4120
D
with screw-on hole (close...
120
119
94
20
9
0.1472
Yes
39269099
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성