카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0522 - Thread cover, stainless steel in Hygienic DESIGN
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27791-10.prj},{NB=B0522.1116112},{BESTBLOHM=B0522.1116112},{MATERIAL=Edelstahl},{D=24},{D1=M16},{H=112},{T=12},{T1=102},{SW=20},{GEW=0.1900},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{NDM=16.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XA=16.3},{XB=19.5},{XC=16.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D
diameter
[mm]
D1
Thread
[mm]
H
height
[mm]
T
Length
[mm]
T1
Length
[mm]
SW
Key width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0522.1112112
B0522.1112112
stainless steel
24
M12
112
12
102
20
0.1990
Yes
73269086
31.12.2099
98% availability of produ...
B0522.1116112
B0522.1116112
stainless steel
24
M16
112
12
102
20
0.1900
Yes
73269086
31.12.2099
98% availability of produ...
B0522.1120115
B0522.1120115
stainless steel
30
M20
115
12
102
26
0.3304
Yes
73269086
31.12.2099
98% availability of produ...
B0522.1124115
B0522.1124115
stainless steel
35
M24
115
12
102
30
0.4237
Yes
73269086
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성