카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0400 - Protective caps
Blohm
Toggle clamps, power clamps
Powered by
CAD모델 선택
{blohm/schnellslpanner_kraftspanner/05280.prj},{NB=B0400.03},{BESTBLOHM=B0400.03},{MATERIAL=Neopren},{FORM=B},{D=15.0},{D1=10},{D2=8.5},{H=12.0},{H1=4},{FG=M 6},{GEW=0.0023},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{GG=1.000},{XA=10.000},{XB=2.000},{XC=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=schwarzgrau RAL 7021}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
Length
[mm]
H1
height
[mm]
FG
for bolt
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0400.06
B0400.06
polyamide
A
9.0
0
6.6
0.0
0
M 3
0.0005
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.01
B0400.01
neoprene
B
11.0
7
5.5
8.5
4
M 4
0.0008
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.02
B0400.02
neoprene
B
12.5
8
6.8
10.0
4
M 5
0.0013
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.03
B0400.03
neoprene
B
15.0
10
8.5
12.0
4
M 6
0.0023
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.04
B0400.04
neoprene
B
19.0
13
11.3
15.0
6
M 8
0.0033
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.07
B0400.07
neoprene
B
23.0
15
14.5
18.0
7
M 10
0.0058
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.05
B0400.05
neoprene
B
26.0
19
16.5
20.0
7
M 12
0.0098
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0400.08
B0400.08
neoprene
B
33.0
24
22.0
27.0
13
M 16
0.0100
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성