카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0477 - Screw plugs
Blohm
Level indicators, screw plugs
verschlussschrauben_verschlussstopfen
Powered by
CAD모델 선택
{blohm/fuellstandanzeiger_verschlussschrauben/verschlussschrauben_verschlussstopfen/28028.prj},{NB=B0477.258112},{BESTBLOHM=B0477.258112},{FORM=B},{AUSF=mit Einfüllsymbol und Entlüftungsbohrung},{D=58.0},{D1=G 1 1/2},{L=10.0},{L1=14.5},{SW=50},{MOMENT=0},{GEW=0.0299},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{NDM=47.803},{ST=0.00},{XA=44.80},{TYP=2},{Z=1.000},{TAB=1.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
MOMENT
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0477.119014
B0477.119014
A
with fill symbol
19.5
G 1/4
7.0
9.0
17
5
0.0026
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.122038
B0477.122038
A
with fill symbol
22.0
G 3/8
7.5
10.0
18
8
0.0034
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.128012
B0477.128012
A
with fill symbol
28.0
G 1/2
7.5
11.0
24
9
0.0058
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.134034
B0477.134034
A
with fill symbol
34.0
G 3/4
9.0
11.0
30
11
0.0087
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.142100
B0477.142100
A
with fill symbol
42.0
G 1
10.5
12.0
35
0
0.0177
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.151114
B0477.151114
A
with fill symbol
51.0
G 1 1/4
12.0
13.5
42
0
0.0255
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.158112
B0477.158112
A
with fill symbol
58.0
G 1 1/2
10.0
14.5
50
0
0.0291
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.174200
B0477.174200
A
with fill symbol
74.0
G 2
13.5
16.0
64
0
0.0545
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1191415
B0477.1191415
A
with fill symbol
19.5
M 14 x 1,5
7.0
8.0
17
5
0.0026
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1211615
B0477.1211615
A
with fill symbol
21.0
M 16 x 1,5
7.5
10.0
18
6
0.0034
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1261815
B0477.1261815
A
with fill symbol
26.0
M 18 x 1,5
7.5
10.0
21
7
0.0045
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1282015
B0477.1282015
A
with fill symbol
28.0
M 20 x 1,5
8.0
10.0
24
8
0.0063
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1282215
B0477.1282215
A
with fill symbol
28.0
M 22 x 1,5
8.0
11.0
24
10
0.0059
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.1524015
B0477.1524015
A
with fill symbol
52.0
M 40 x 1,5
10.0
13.0
42
0
0.0267
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.219014
B0477.219014
B
with fill symbol and vent...
19.5
G 1/4
7.0
9.0
17
5
0.0026
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.222038
B0477.222038
B
with fill symbol and vent...
22.0
G 3/8
7.5
10.0
18
8
0.0034
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.228012
B0477.228012
B
with fill symbol and vent...
28.0
G 1/2
7.5
11.0
24
9
0.0058
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.234034
B0477.234034
B
with fill symbol and vent...
34.0
G 3/4
9.0
11.0
30
11
0.0087
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.242100
B0477.242100
B
with fill symbol and vent...
42.0
G 1
10.5
12.0
35
0
0.0177
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.251114
B0477.251114
B
with fill symbol and vent...
51.0
G 1 1/4
12.0
13.5
42
0
0.0257
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.258112
B0477.258112
B
with fill symbol and vent...
58.0
G 1 1/2
10.0
14.5
50
0
0.0299
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.274200
B0477.274200
B
with fill symbol and vent...
74.0
G 2
13.5
16.0
64
0
0.0545
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.2191415
B0477.2191415
B
with fill symbol and vent...
19.5
M 14 x 1,5
7.0
9.0
17
5
0.0027
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.2211615
B0477.2211615
B
with fill symbol and vent...
21.0
M 16 x 1,5
7.5
10.0
18
6
0.0033
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0477.2261815
B0477.2261815
B
with fill symbol and vent...
26.0
M 18 x 1,5
7.5
10.0
21
7
0.0044
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성