카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0460 - Rubber buffers type DS suction base
Blohm
Buffer elements
Powered by
CAD모델 선택
{blohm/daempfungselemente/26107.prj},{NB=B0460.04002857},{BESTBLOHM=B0460.04002857},{D=40},{H=28.0},{G=M8},{L=23},{BELASTUNG=480},{FEDERSTK=120},{GEW=0.0641},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=40169960},{EAN=MIN},{NDM=8.0},{XA=2.0},{XB=32.0},{XC=3.0},{XD=39.0},{XE=52.0},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
G
thread
[mm]
L
Length
[mm]
BELASTUNG
Coad raiting
[N]
FEDERSTK
Spring stiffness
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0460.01501457
B0460.01501457
15
14.0
M4
13
100
50
0.0042
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.02501857
B0460.02501857
25
18.5
M6
18
285
95
0.0185
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.03002857
B0460.03002857
30
28.5
M8
23
340
97
0.0392
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.04002857
B0460.04002857
40
28.0
M8
23
480
120
0.0641
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.05002857
B0460.05002857
50
28.0
M10
28
990
220
0.1045
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.07003057
B0460.07003057
70
30.0
M10
28
2160
360
0.1870
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.07503757
B0460.07503757
75
37.0
M12
37
3510
390
0.2593
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0460.10005057
B0460.10005057
100
50.0
M16
42
8100
540
0.6187
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성