카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0323 - Pull handles fold-down
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06934_asmtab.prj},{NB=B0323.10020},{BESTBLOHM=B0323.1002},{MATERIAL=Stahl},{FORM=B},{POS=0},{AUSF=Wie Form A, Griffsteg zusätzlich mit glattem Kunstoffüberzug},{A=100},{B=18},{D=M10x1},{H=43},{L=118},{TR=500},{GEW=0.1604},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10},{MV=8.000},{SV=17.000},{LV=14.000},{EV=18.720},{PPATH=06934_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TR
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0323.1001
B0323.1001
Stahl
A
fine ground and high glos...
100
18
M10x1
43
118
500
0.1580
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1201
B0323.1201
Stahl
A
fine ground and high glos...
120
18
M10x1
43
138
500
0.1716
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1801
B0323.1801
Stahl
A
fine ground and high glos...
180
18
M10x1
43
198
500
0.2090
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1002
B0323.1002
Stahl
B
same as Form A, grip with...
100
18
M10x1
43
118
500
0.1604
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1202
B0323.1202
Stahl
B
same as Form A, grip with...
120
18
M10x1
43
138
500
0.1741
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1802
B0323.1802
Stahl
B
same as Form A, grip with...
180
18
M10x1
43
198
500
0.2141
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1003
B0323.1003
Edelstahl
C
stainless steel, vibrator...
100
18
M10x1
43
118
500
0.1605
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1203
B0323.1203
Edelstahl
C
stainless steel, vibrator...
120
18
M10x1
43
138
500
0.1570
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0323.1803
B0323.1803
Edelstahl
C
stainless steel, vibrator...
180
18
M10x1
43
198
500
0.2075
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성