M12, series 876, Automation Technology - Data Transmission - connection cable female cable connector - RJ45 connector
binder
Automation Technology - Data Transmission
M12-D
Connection cable female cable connector M12x1 - RJ45, PUR, shielded
Powered by
CAD모델 선택
{binder/automation20technology20-20data20transmission/m12-d/connection20cable20female20cable20connector20m12x120-20rj452c20pur2c20shielded/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=77 9753 4530 50704-0300},{ARTNR=77 9753 4530 50704-0300},{PREVIEW=../../../_pool_/43/14/77-9753-4530-50704-0300_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-D connection cable female cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, PUR green, 4 x AWG22, 3 m},{BER=Automation Technology - Data Transmission},{STBAUF=connection cable female cable connector - RJ45 connector},{POLZ=4},{PRGRKU=M12-D},{SER=series 876},{STVER=screw},{ANSQA=1x4x AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V},{BESSP=1000 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 9753 4530 50704-0100
77 9753 4530 50704-0100
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.7
1 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-0200
77 9753 4530 50704-0200
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.7
2 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-0300
77 9753 4530 50704-0300
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
140.0
85 °C
-40 °C
6.7
3 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-0500
77 9753 4530 50704-0500
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
200.0
85 °C
-40 °C
6.7
5 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-1000
77 9753 4530 50704-1000
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
400.0
85 °C
-40 °C
6.7
10 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-0030
77 9753 4530 50704-0030
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
110.0
85 °C
-40 °C
6.7
0,3 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4530 50704-0060
77 9753 4530 50704-0060
IP67
M12, series 876, Automati...
M12-D connection cable fe...
Automation Technology - D...
connection cable female c...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
130.0
85 °C
-40 °C
6.7
0,6 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성