피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
7/8", series 820, Automation Technology - Data Transmission - female panel mount connector
binder
Automation Technology - Data Transmission
7/8"
Female panel mount connector with single wires
Powered by
CAD모델 선택
{binder/automation20technology20-20data20transmission/7_8/female20panel20mount20connector20with20single20wires/72f8222c20series208202c20automation20technology20-20data20transmission.prj},{NB=09 2446 300 03},{ARTNR=09 2446 300 03},{PREVIEW=../../../_pool_/19/5b/820_4_fd_met.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=7/8\", series 820, Automation Technology - Data Transmission},{BEZ=7/8\" female panel mount connector, Contacts: 2+PE, unshielded, single wires, IP68, UL, VDE, PG13.5},{BER=---Automation Technology - Data Transmission},{STBAUF=female panel mount connector},{POLZ=2+PE},{PRGRKU=7/8\"},{SER=series 820},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=300 V (600 V UL)},{BESSP=4000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=I},{PRFSSP=4000 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 2450 300 05
09 2450 300 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
44.89
85 °C
-25 °C
PUR
CuZn (brass)
09 2450 320 05
09 2450 320 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
44.14
85 °C
-25 °C
PUR
CuZn (brass)
09 2446 310 03
09 2446 310 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
34.39
85 °C
-25 °C
PUR
CuZn (brass)
09 2446 300 03
09 2446 300 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
37.35
85 °C
-25 °C
PUR
CuZn (brass)
09 2446 320 03
09 2446 320 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
36.24
85 °C
-25 °C
PUR
CuZn (brass)
09 2448 310 04
09 2448 310 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
38.29
85 °C
-25 °C
PUR
CuZn (brass)
09 2448 300 04
09 2448 300 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
41.25
85 °C
-25 °C
PUR
CuZn (brass)
09 2448 320 04
09 2448 320 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
40.14
85 °C
-25 °C
PUR
CuZn (brass)
09 2450 310 05
09 2450 310 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" female panel mount c...
---Automation Technology ...
female panel mount connec...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
41.93
85 °C
-25 °C
PUR
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성